| Product | i4-350L | i4-450L | i4-550L | ||
|---|---|---|---|---|---|
| Quill Length | 180 mm | 180 mm | 180 mm | 350 mm | |
| Number of Axes | 4 | ||||
| Reach | 350mm | 450 mm | 550 mm | ||
| Maximum Payload*1 | 5 kg | ||||
|
Repeatability at 100%
Speed |
XY | ±0.01 mm | |||
| Joint 3 | ±0.01 mm | ||||
| Joint 4 | ±0.01° | ||||
| Joint Range | Joint 1 | ±136° | |||
| Joint 2 | ±136° | ±148° | |||
| Joint 3 | 180 mm*2 | 350 mm*3 | |||
| Joint 4 | ±300,000 rotations (Standard Control),
±1 rotation (Integrated Control) |
||||
| Inertia Moment (Max.) | Joint 4 | 0.05 kg-m2 | |||
| Torque Limits | Joint 4 | 1.1 N-m continuous, 5.1 N-m peak*4 | |||
|
Maximum Push Force -
Downward, No Load*5 |
Joint 3 | 150 N | |||
| Joint Speeds | Joint 1 | 456 deg/s | |||
| Joint 2 | 456 deg/s | ||||
| Joint 3 | 800 mm/s | ||||
| Joint 4 | 6000 deg/s | ||||
| Cycle Times*6 | Burst*7 | 0.54 s | 0.48 s | ||
| Sustained | 0.57 s | 0.54 s | |||
| Blended Burst*6 | 0.45 s | 0.42 s | 0.38 s | ||
|
Electrical
Requirements |
Control Power | 24 VDC
5 A / 120 W |
|||
| High Power | 48 VDC
15 A / 720 W rated 20 A / 960 W max. |
||||
| Protection | IP20 / NEMA Type 1 | ||||
| Mounting | Table, Wall | ||||
|
Environmental
Requirements |
Ambient Temperature | 5° to 40°C | |||
| Humidity Range | 5% to 90% non-condensing | ||||
| Weight | 15.1 kg | 15.9 kg | 16.4 kg | 16.5 kg | |
|
On-board I/O (Primary and Secondary
Interface Panels) |
17 Sinking (NPN) / Sourcing (PNP) Inputs,
12 Sourcing (PNP) Outputs |
||||
| PROFINET | PROFINET v2.4, class B, vendor specific I/O device profile | ||||
| EtherCAT SubDevice | FreeRun and DC (Distributed Clock) with Sync0 | ||||
| Electrical Pass-through Ports | 15 pin, D-sub, male | ||||
| Pneumatic Pass-through Ports | 4 (6 mm) and 2 (4mm) push-type fittings, max. pressure 0.55 MPa | ||||
| Belt Encoder | 2 line driver inputs (A, B, and Z) | ||||
| RS-232C Serial Communication Ports | 1 (troubleshooting information only) | ||||
| Programming Software | Sysmac Studio / ACE Version 4*8 | ||||
| IPC Application Manager | Robot Vision Manager, PackManager | ||||
| Controller | NJ501-R Series (Integrated Control robots only) | ||||
| Standards | EN ISO 12100, EN ISO 13849-1, EN ISO 10218-1, EN 60204-1,
EN 61000-6-4, EN 61000-6-2, KN 61000 6-2, KN 61000 6-4 |
||||