*6: Excellent filtering of noise that effects the judgement of inspection results such as shadows, secondary reflections, abnormal defect shapes and other uncertain factors.
PCB Inspection System
last update: April 1, 2026
*6: Excellent filtering of noise that effects the judgement of inspection results such as shadows, secondary reflections, abnormal defect shapes and other uncertain factors.
Directly set machine inspection criteria is based on international standards applied as inspection criteria, it doesn’t rely on the skill and expertise of the programmer.
Component types are determined by AI based on the component shapes on the substrates. Reduces man-hours and skills in initial setting of inspection programs by automating window adjustment and setting of reference values, etc.
AI modeling is generated by annotation of good images stored in the server.
After confirming the validity of AI model by simulating it, it can be applied to the inspection.
To optimize the quality and equipment operation status without human intervention, made possible by enabling autonomous communication and exchange of information between various connected, production equipment.
Equipped with Omron control hardware technology, this system allows real-time collection of information from all the IoT connected devices inside the inspection equipment. It allows the equipment status to be visualized, enabling predictive maintenance and quality traceability.
last update: April 1, 2026