Page top

VT-S1080

PCB Inspection System

VT-S1080

Innovating manufacturing through Omron advanced inspection technology

Hardware configuration / Functional specifications

Type VT-S1080-
V3-R10
VT-S1040-
V3-R10
VT-S1080-
V3-R12
VT-S1040-
V3-R12
VT-Z600-
V3-R12
Outer dimentions 1180(W) × 1450(D) × 1500(H)mm (excluding tower lamp and monitor)
Weight Approx. 1240Kg
Power supply 200 to 240 V AC (Single phase); Voltage fluctuation range ±10% 50/60Hz
Rated power 2.0 kVA (Maximum current 10 A)
Line height 900±20mm
Air supply Not required
Operating temperature
range
10~35℃
Operating humidity
range
35 to 80% RH (Non-condensing)
Camera Direct 25Mpix
Oblique 5Mpix - 5Mpix - -
Resolution Direct 10μm 12.5μm
Oblique 10μm - 10μm - -
FOV Direct 51.2 × 51.2mm 52.5 × 52.5mm
Oblique 25.9 ×
19.4mm
- 25.9 ×
19.4mm
- -
Inspection principle Hybrid
3DShape
reconstruction
MDMC*12
illumination+
Phase shift
(MPS*13)
Hybrid
3DShape
reconstruction
MDMC*12
illumination+
Phase shift
(MPS*13 option)
Hybrid
3DShape
reconstruction
MDMC*12
illumination+
Phase shift
(MPS*13)
Hybrid
3DShape
reconstruction
MDMC*12
illumination+
Phase shift
(MPS*13 option)
2.5D Shape
reconstruction
MDMC*12
illumination
Supported
PCB size
Size Single lane: 50(W) × 50(D)~510(W) × 680(D)mm
Dual lane: 50(W) × 50(D)~510(W) × 330(D)mm
Thickness 0.4~4mm
Weight 4Kg
Clearance Clearance on PCB: 50mm from board surface
Clearance under PCB: 50mm from the back of the board
(including PCB warpage, deflection, component tolerance, etc.)
Height measurement
range
25.4mm -
Inspection item Component height, lift, tilt, missing or wrong component, wrong polarity,
flipped component, OCR inspection, 2D code, component offset
(X/Y/rotation), fillet*14 (height/length, end joint width, wetting angle,
side joint length), exposed land, foreign material, land error, lead offset,
lead posture, lead presence, solder ball, solder bridge, distance
between components, component angle
Missing or wrong
component, wrong
polarity, flipped
component, OCR
inspection, 2Dcode,
component offset
(X/Y/rotation),
fillet (height/length,
end joint width,
wetting angle, side
joint length)*14,
exposed land,
foreign material,
land error, lead offset,
lead posture, lead
presence, solder ball,
solder bridge,
distance between
components,
component angle

*12. MDMC: Multi Direction/Multi Color
*13. MPS: Micro Phase Shift
*14. Post-reflow process only