Page top

V440-F

5-Megapixel C-Mount Code Reader

V440-F

User-configurable barcode reader

• Enhanced WebLink 3.0 functionality, including Matrix Mode and Configuration Database.

• 5 MP monochrome global shutter sensor.

• 35 FPS image acquisition.

• Higher FPS using pixel binning and region of interest (ROI) modes.

• C-mount lens-compatible.

• External lighting-compatible (dedicated strobe output).

• Smallest reader in its class (based on OMRON investigation in Sept. 2021).

• IP40-rated.

• Support for Digital I/O, RS-232, Ethernet TCP/IP, EtherNet/IP™, and PROFINET communications.

• PoE (Power over Ethernet) or direct 24V.