| Appearance | Description | Part Number |
|---|---|---|
![]() |
V440-F, No Optics, 5 MP, Mono, No Light, Plus Mode | V440-FXXXY50M-NNP |
| V440-F, No Optics, 5 MP, Mono, No Light, X-Mode | V440-FXXXY50M-NNX |
5-Megapixel C-Mount Code Reader
last update: April 1, 2022
| Appearance | Description | Part Number |
|---|---|---|
![]() |
V440-F, No Optics, 5 MP, Mono, No Light, Plus Mode | V440-FXXXY50M-NNP |
| V440-F, No Optics, 5 MP, Mono, No Light, X-Mode | V440-FXXXY50M-NNX |
Note 1: V440-F readers are sold without lenses, lights, cables, or mounting. All of these items can be found in later sections of this datasheet.
Note 2: The V440-F uses all the same cables and interconnect accessories as the MicroHAWK V430-F, with the exception of the M12 Ethernet cables. The V440-F uses standard Ethernet cables. High-Flex TPE cables and Robot Ethernet cables are shown later in this datasheet.
Note 3: Plus Mode is suitable for high-contrast codes such as labels. X-Mode is suitable for all labels as well as low print grade codes and DPM.
| Appearance | Type | Part Number |
|---|---|---|
![]() |
1/4 -20 Reader Mounting Block Kit
(V440-F series only) |
V440-AM0 |
The V440-F has a C-mount, and can be used with standard C-mount, telecentric, and macro lenses. Omron offers a variety of lenses at a variety of prices and resolutions for standard reading and code grading applications.
Three different C-mount lens sets are listed below for general reading and code grading. The tables include cross references to compatible polarizing filters and Smart Series Ring Lights.
When using the V440-F with Smart Series Ring Lights and a polarizer, the appropriate polarizing filter must be used on the lens.
• Low Cost
• Small Size
• Reading Lens – 85 lp/mm
• Locking Screws for Focus and Iris
• F-Number of 1.2 to 16
| Part Number | Focal
Length |
Minimum
Working Distance (mm) |
Size (mm) -
Length x Diameter |
Filter Size | Polarizer
Part Number |
Smart Ring
Light Compatibility |
|---|---|---|---|---|---|---|
| 98-9000167-01 | 6 mm | 100 | 36.7 x 29.5 | M27 P0.5 | 3Z4S-LE SV-PL270-SS | R-70/R-100 |
| 98-9000168-01 | 9 mm | 100 | 35 x 29.5 | M27 P0.5 | 3Z4S-LE SV-PL270-SS | R-70/R-100 |
| 98-9000169-01 | 12.5 mm | 100 | 29.5 x 29.5 | M25.5 P0.5 | 3Z4S-LE SV-PL255-SS | R-70/R-100 |
| 98-9000170-01 | 16 mm | 100 | 29.5 x 29.5 | M25.5 P0.5 | 3Z4S-LE SV-PL255-SS | R-70/R-100 |
| 98-9000171-01 | 25 mm | 150 | 29.5 x 29.5 | M25.5 P0.5 | 3Z4S-LE SV-PL255-SS | R-70/R-100 |
| 98-9000172-01 | 35 mm | 250 | 29.5 x 29.5 | M25.5 P0.5 | 3Z4S-LE SV-PL255-SS | R-70/R-100 |
*For working distances shorter than the minimum working distance specified for the lens, an extension ring is required to focus the lens.
• Medium Size
• Reading Lens – 100 lp/mm
• Locking Screws for Focus and Iris
• F-Number of 1.4 to 16
| Part Number | Focal
Length |
Minimum
Working Distance (mm) |
Size (mm) -
Length x Diameter |
Filter Size | Polarizer
Part Number |
Smart Ring
Light Compatibility |
|---|---|---|---|---|---|---|
| 3Z4S-LE SV-0614H | 6 mm | 100 | 57.5 x 42 | M40.5 P0.5 | 3Z4S-LE SV-PL405-SS | R-100 |
| 3Z4S-LE SV-0814H | 8 mm | 100 | 52.5 x 39 | M35.5 P0.5 | 3Z4S-LE SV-PL355-SS | R-100 |
| 3Z4S-LE SV-1214H | 12 mm | 100 | 51 x 30 | M27 P0.5 | 3Z4S-LE SV-PL270-SS | R-70/R-100 |
| 3Z4S-LE SV-1614H | 16 mm | 100 | 47.5 x 30 | M27 P0.5 | 3Z4S-LE SV-PL270-SS | R-70/R-100 |
| 3Z4S-LE SV-2514H | 25 mm | 150 | 36 x 30 | M27 P0.5 | 3Z4S-LE SV-PL270-SS | R-70/R-100 |
| 3Z4S-LE SV-3514H | 35 mm | 200 | 45.5 x 44 | M35.5 P0.5 | 3Z4S-LE SV-PL355-SS | R-100 |
| 3Z4S-LE SV-5014H | 50 mm | 300 | 57.5 x 44 | M40.5 P0.5 | 3Z4S-LE SV-PL405-SS | R-100 |
| 3Z4S-LE SV-7525H | 75 mm | 1200 | 54.6 x 36 | M34.0 P0.5 | 3Z4S-LE SV-PL340-SS | R-100 |
| 3Z4S-LE SV-10028H | 100 mm | 2000 | 71.6 x 39 | M37.5 P0.5 | 3Z4S-LE SV-PL375-SS | R-100 |
*These are the standard lenses offered in the Omron Vision Accessories Catalog.
*For working distances shorter than the minimum working distance specified for the lens, an extension ring is required to focus the lens.
• Medium Size
• Reading / 1D and 2D Code Grading Lens – 145 lp/mm
• Locking Screws for Focus and Iris
• F-Number of 1.4 to 16
| Part Number | Focal
Length |
Minimum
Working Distance (mm) |
Size (mm) -
Length x Diameter |
Filter Size | Polarizer
Part Number |
Smart Ring
Light Compatibility |
|---|---|---|---|---|---|---|
| 98-9000192-01 | 6 mm | 100 | 51 x 39 | M37.5 x 0.5 | 3Z4S-LE SV-PL375-SS | R-100 |
| 98-9000165-01 | 8 mm | 100 | 51.5 x 29.5 | M25.5 x 0.5 | 3Z4S-LE SV-PL255-SS | R-70/R-100 |
| 98-9000166-01 | 12 mm | 100 | 51.5 x 29.5 | M25.5 x 0.5 | 3Z4S-LE SV-PL255-SS | R-70/R-100 |
| 98-9000154-01 | 16 mm | 100 | 46.0 x 29.5 | M25.5 x 0.5 | 3Z4S-LE SV-PL255-SS | R-70/R-100 |
| 98-9000164-01 | 25 mm | 100 | 46.5 x 29.5 | M25.5 x 0.5 | 3Z4S-LE SV-PL255-SS | R-70/R-100 |
| 98-9000163-01 | 35 mm | 200 | 41.5 x 29.5 | M25.5 x 0.5 | 3Z4S-LE SV-PL255-SS | R-70/R-100 |
*For working distances shorter than the minimum working distance specified for the lens, an extension ring is required to focus the lens.
| Model | Filter Size |
|---|---|
| 3Z4S-LE SV-PL225-SS | M22.5 P0.5 |
| 3Z4S-LE SV-PL255-SS | M25.5 P0.5 |
| 3Z4S-LE SV-PL270-SS | M27.0 P0.5 |
| 3Z4S-LE SV-PL305-SS | M30.5 P0.5 |
| 3Z4S-LE SV-PL340-SS | M34.0 P0.5 |
| 3Z4S-LE SV-PL355-SS | M35.5 P0.5 |
| 3Z4S-LE SV-PL375-SS | M37.5 P0.5 |
| 3Z4S-LE SV-PL405-SS | M40.5 P0.5 |
| 3Z4S-LE SV-PL520-SS | M52.0 P0.75 |
| 3Z4S-LE SV-PL550-SS | M55.0 P0.75 |
| 3Z4S-LE SV-PL620-SS | M62.0 P0.75 |
• Macro Lens – Low Cost, Small Size
• 0.5x Magnification – 17 × 14.2 mm Field of View
• Able to Capture 2 mil (0.05 mm) Code at 7 PPE
• 1x Magnification – 8.5 × 7.1 mm Field of View
• Able to Capture 1 mil (0.025 mm) Code at 7 PPE
• Use with External Lighting
| Part Number | Description | Opt.
Mag. |
Working
Distance (mm) |
F# | Depth of
Field (mm) |
TV Distortion | V440-F FOV
(mm) |
|---|---|---|---|---|---|---|---|
| 3Z4S-LE VS-MC05-130 | 0.5x Macro Lens | 0.5x | 126.3 | 6.1 | 2.0 | 0.00% max. | 17 × 14.2 |
| 3Z4S-LE VS-MC1-80 | 1x Macro Lens | 1x | 82.4 | 8.14 | 0.7 | 0.00% max. | 8.5 × 7.1 |
• High-Resolution Telecentric Lens – 150 Ip/mm
• 1x Magnification – 8.5 × 7.1 mm Field of View
• Able to capture 1 mil (0.024 mm) Code Size at 7 PPE
• 2x Magnification – 4.25 × 3.55 mm Field of View
• Able to capture 0.5 mil (0.012 mm) Code Size at 7 PPE
• 65 or 110 mm Working Distance
• Coaxial Lighting Option or use with External Lighting
| Part Number | Description | Opt.
Mag. |
Working
Distance (mm) |
F# | NA | Depth of
Field (mm) |
TV
Distortion |
V440-F
FOV (mm) |
|---|---|---|---|---|---|---|---|---|
| 3Z4S-LE VS-TCH1-65-O | 1x Telecentric Lens | 1x | 68.8 | 9.9 | 0.05 | 0.6 | 0.01% | 8.5 × 7.1 |
| 3Z4S-LE VS-TCH1-110-O | 1x Telecentric Lens | 1x | 110.3 | 10.5 | 0.048 | 0.6 | 0.02% | 8.5 × 7.1 |
| 3Z4S-LE VS-TCH2-65-O | 2x Telecentric Lens | 2x | 65 | 13.6 | 0.074 | 0.3 | 0.01% | 4.25 × 3.55 |
| 3Z4S-LE VS-TCH2-110-O | 2x Telecentric Lens | 2x | 110.3 | 13.6 | 0.074 | 0.3 | 0.02% | 4.25 × 3.55 |
| 3Z4S-LE VS-TCH1-65CO-O | 1x Telecentric Lens
with Coaxial Light |
1x | 68.8 | 9.9 | 0.05 | 0.6 | 0.03% | 8.5 × 7.1 |
| 3Z4S-LE VS-TCH1-110CO-O | 1x Telecentric Lens
with Coaxial Light |
1x | 110.8 | 10.5 | 0.048 | 0.6 | 0.03% | 8.5 × 7.1 |
| 3Z4S-LE VS-TCH2-65CO-O | 2x Telecentric Lens
with Coaxial Light |
2x | 65 | 13.5 | 0.074 | 0.3 | 0.03% | 4.25 × 3.55 |
| 3Z4S-LE VS-TCH2-110CO-O | 2x Telecentric Lens
with Coaxial Light |
2x | 110.8 | 13.5 | 0.074 | 0.3 | 0.03% | 4.25 × 3.55 |
• Red, White, or Blue Spot Light for Coaxial Lens (8 mm dia.)
• Analog Lighting Controller
• Extension Cable
| Part Number | Description* |
|---|---|
| FLV-EP0803R | Spot Light, Red (Fits TCH Telecentric Lens) |
| FLV-EP0803W | Spot Light, White (Fits TCH Telecentric Lens) |
| FLV-EP0803B | Spot Light, Blue (Fits TCH Telecentric Lens) |
| FLV-ATC10405 | Analog Lighting Controller for FLV-EP Series |
| FLV-XC1EP | Extension Cable (between Light and Controller) 1 Meter |
| FLV-XC2EP | Extension Cable (between Light and Controller) 2 Meters |
| FLV-XC3EP | Extension Cable (between Light and Controller) 3 Meters |
| FLV-XC5EP | Extension Cable (between Light and Controller) 5 Meters |
*Note: See the Omron Vision Accessories Catalog for full descriptions.
Important: This option uses standard components available in Japan. Please note that this power supply cannot be sold in the U.S. or the EU. Refer to Telecentric Lens Coaxial Lighting – Option 2 for alternate components.
• Blue Spot Light for Coaxial Lens (8 mm dia.)
• 24V DC / 0.7W
• Flying Leads Extension Cable to Power Source
• Optional Power Supply
| Part Number | Description |
|---|---|
| 98-9000304-01 | Kit, Spotlight, Blue, Telecentric Lens with Flying Leads Extension Cable |
| NER-011504100 | 24VDC 2.5A DIN Mount Power Supply* |
| NER-030028300 | AC Power Cord for DSPxx Power Supply, U.S.* |
| NER-030028400 | AC Power Cord for DSPxx Power Supply, EU* |
*Important: This option can be sold in the U.S., EU, and all other regions, as it can be powered directly from 24V, or can use the listed UL-compliant and CE-compliant DSP60 power supply.
| Appearance | Description | Length / Spec | Part Number |
|---|---|---|---|
![]() |
Standard Ethernet Cables - Industrial High-Flex
GigE Ethernet Cables with Jack Screws and RJ45 Connector* |
2 Meters | 98-000133-01 |
| 5 Meters | 98-000134-01 | ||
| 7 Meters | 98-000134-02 | ||
![]() |
Reader to QX-1 Interconnect Cables
M12 Socket to M12 Plug QX-1 is used as breakout module for common IO signals and power. |
1 Meter | V430-WQ-1M |
| M12 Socket to M12 Plug, with Power Filter | 300 mm | V430-WQF-1M | |
| Reader to QX-1 Interconnect Cables
M12 Socket to M12 Plug QX-1 is used as breakout module for common IO signals and power. |
3 Meters | V430-WQ-3M | |
| 5 Meters | V430-WQ-5M | ||
![]() |
QX-1 M12 to Smart Light Power and Strobe Control
Cables M12 Plug on QX-1 to 5 Pin Socket on Light |
3 Meters - Continuous
Power |
61-000204-01 |
| 3 Meters - Strobe
Control |
61-000218-01 | ||
![]() |
Y Cable, Reader/Power and Smart Light Power
(Continuous On) |
1 Meter | 61-9000135-01 |
| Y Cable, Reader/Power and Smart Light Strobe
Control |
1 Meter | 61-9000137-01 | |
![]() |
M12 to Flying Leads Cable, Straight Power, IO,
RS-232, USB |
3 Meters | V430-W8-3M |
| M12 to Flying Leads Cable, with Power Filter | V430-W8F-3M | ||
| M12 to Flying Leads Cable, Straight Power, IO,
RS-232, USB |
5 Meters | V430-W8-5M | |
| M12 to Flying Leads Cable, with Power Filter | V430-W8F-5M | ||
![]() |
M12 to RS-232 Breakout | 1 Meter | V430-WR-1M |
| 3 Meters | V430-WR-3M | ||
![]() |
Reader to QX-1 Interconnect Cables with
RS-232 Breakout |
2.7 Meters | V430-WQR-3M |
![]() |
Reader to QX-1 Interconnect Cables with
USB Keyboard Wedge Breakout |
2.7 Meters | V430-WQK-3M |
![]() |
Power Supply, AC100-240V, +24V DC, M12
12-Pin Socket |
1 Meter
US/Euro Plug |
97-000012-01 |
*Important: Standard Omron FJ-VSG Ethernet cables are available in alternative and longer lengths.
| Appearance | Category | Length/Spec | Part Number |
|---|---|---|---|
![]() |
Power Supply, 100-240VAC, +24VDC, M12
12-Pin Socket |
1 Meter
US/Euro Plug |
97-000012-01 |
The V440-F is designed for use with external lighting. It can be equipped with any vendor’s continuous power or strobe lighting. Strobe lights are triggered using Output 3 on the M12 IO connector through a flying leads cable.
Omron also offers a line of Smart Lights that can be used in continuous or strobed mode. NERLITE Smart Series Lights have a built-in strobe controller, so no external strobe controller is needed. Dedicated cable sets allow you to wire the NERLITE Smart Series Lights directly to the V440-F.
NERLITE Smart Series Lights include Ring Lights, DOALs, Large Area Bar Lights (MAX Lights), and a dedicated label-reading light called Pharmalite. Ring Lights are the most appropriate choice for the V440-F. Ring Lights, Ring Light accessories, and mounting brackets are show below.
| Appearance | Appearance | Type | Part Number |
|---|---|---|---|
| V440-F Smart Series Ring
Light Kits ![]() |
![]() |
R-70, 70 mm RED Ring Light | NER-011660900G* |
| R-70, 70 mm WHITE Ring Light | NER-011660910G | ||
| R-70, 70 mm BLUE Ring Light | NER-011660920G | ||
| R-100, 100 mm RED Ring Light | NER-011661100G* | ||
| R-100, 100 mm WHITE Ring Light | NER-011661110G | ||
| R-100, 100 mm BLUE Ring Light | NER-011661120G |
*Note: The R-70 and R-100 Red Ring Lights are normally stock lights with short lead times. Blue and White Ring Lights are subject to standard NERLITE lead times. Check on availability before placing order.
| Appearance | Type | Part Number |
|---|---|---|
![]() |
R-70 Smart Series Ring Light Polarizer Kit | 98-9000301-01* |
| R-100 Smart Series Ring Light Polarizer Kit | 98-9000302-01* |
*Note: Smart Series Ring Light Polarizer Kits must be used in conjunction with a cross-polarizer on the lens. See lens polarizer section of the datasheet to determine the correct part number to match the filter thread size of the lens.
| Appearance | Type | Part Number |
|---|---|---|
![]() |
R-70 Smart Series Ring Light Mounting Kit | V440-AM1* |
| R-100 Smart Series Ring Light Mounting Kit | V440-AM2* |
*Note: The C-Mount lens nests down inside the light aperture. The R-70 has a 43.4 mm opening. The R-100 has a 69.5 mm opening. Larger diameter lenses may not fit inside the R-70 ring light. Please see light size compatibility chart in the lens tables.
| Size | Part Number | Description | Wavelength | Current
@ 24 V |
Strobe
Current |
Millicandela
Continuous |
Millicandela
Strobe |
|---|---|---|---|---|---|---|---|
| R-70 | NER-011660900G | 70 mm, RED | 623 nm | 172 mA | 1.2 A | 349281 | 3062913 |
| NER-011660910G | 70 mm, WHITE | 6700 K | 160 mA | 850 mA | 352205 | 1739631 | |
| NER-011660920G | 70 mm, BLUE | 470 nm | 160 mA | 850 mA | 143217 | 618814 | |
| R-100 | NER-011661100G | 100 mm, RED | 623 nm | 255 mA | 1.7 A | 516015 | 4370388 |
| NER-011661110G | 100 mm, WHITE | 6700 K | 235 mA | 1.1 A | 495814 | 2338577 | |
| NER-011661120G | 100 mm, BLUE | 470 nm | 235 mA | 1.1 A | 201005 | 848215 |
| Appearance | Category | Length / Spec | Part Number |
|---|---|---|---|
![]() |
QX-1 Interconnect Module - Power, Trigger,
Smart Light Control Breakout |
N/A | 98-000103-02 |
![]() |
QX-1 Photo Sensor, M12 4-Pin Plug, NPN | 2 Meters - Light ON/
Dark ON |
99-9000016-01 |
![]() |
QX-1 Field-Wireable M12 4-Pin Plug for
Any Trigger Source or Photo Sensor |
Screw Terminals | 98-9000239-01 |
last update: April 1, 2022