Page top

V440-F

5-Megapixel C-Mount Code Reader

V440-F

User-configurable barcode reader

V440-F
Symbologies
*1
1D Symbologies Code 39, Code 128, BC412, Interleaved 2 of 5, UPC/EAN,
Codabar, Code 93, Pharmacode, PLANET, Postnet,
Japanese Post, Australian Post, Royal Mail, Intelligent Mail,
KIX
2D Symbologies Data Matrix (ECC 0-200), QR Code, Micro QR Code,
Aztec Code, DotCode, DMRE
Stacked Symbologies PDF417, MicroPDF417, GS1 Databar
(Composite and Stacked)
Reading
Performance
*2
Number of Reading Digits No Upper Limit
(depending on bar width and reading distance)
Reading Distance /
Field of View
Based on Lens Selection and Code Size
Pitch Angle (α) *3 ±30°
Skew Angle (β) *3 ±30°
Tilt Angle (γ) *3 ±180°
Image Resolution, Pixel Size 2464 (H) x 2056 (V) - 3.45 μm Pixel Size
Color / Monochrome Monochrome CMOS
Shutter Global Shutter
Frames per Second 35 FPS for 5 MP
Exposure 16 μs to 400 msec
Image Logging FTP
Trigger External Trigger (Edge or Level), Communication Trigger
(Ethernet, RS-232C)
Trigger to Strobe Latency + Jitter 320 μs + 65 μs
I/O
Specifications
Input Signals Trigger Input, New Master, and Default -
Bi-Directional Inputs, Optoisolated, 4.5 - 28 V rated
(10 mA [] 28 VDC)
Output Signals 3 Signals: Bi-Directional, Optoisolated, 1 - 28 V rated,
(ICE < 100 mA at 24 VDC, current limited by user)
Communication Connectivity RS-232C, Ethernet TCP/IP, EtherNet/IP™, PROFINET
Ethernet Specifications 1000BASE-T
Indicator LEDs LINK (Amber), PWR (Green)
Power Supply Voltage Power over Ethernet (IEEE 802.3af) / 24 VDC +/- 20%,
External Input via IO *4
Current Consumption PoE (44-57 VDC): 0.10 A or 24 VDC: 0.15 A
Weight Main Body Only Approx. 103.4 g
Packaging Weight Approx. 219.1 g
Dimensions 40 mm (W) × 61 mm (D) × 30 mm (H) Note:
Depth measurement excludes connector
Accessories ReadMeFirst, CE Compliance Sheet,
Protocol Support Table
Materials Aluminum Diecast, Alumite (Black)
Software WebLink 3.0
Environmental /
Immunity *5
Operating Temperature 0° to 40°C
Storage Temperature -25° to 65°C (No Icing or Condensation)
Ambient Atmosphere No Corrosive Gases
Humidity
(Operating and Storage)
5% to 95% (Non-Condensing)
Destructive Vibration
Resistance
Oscillation Frequency: 10 to 150Hz,
Half Amplitude: 0.35 mm,
Vibration Direction: X/Y/Z,
Sweep Time: 8 Minutes / Count, Sweep Count: 10 Times
Drop Specification Impact Force: 150 m/s2, Test Direction: 6 Directions,
3 Times Each (Up / Down, Front / Behind, Left / Right)
Water Resistance Rating IP40 per IEC 60529
EMC / Safety FCC 47 CFR part 15 Subpart B, ICES-003, EN 55032,
EN 55035, AS/NZS CISPR32, CNS 13438, KN32, KN35,
UL 62368-1, UL 60950-1
FCC, UL, CE, UKCA, RCM, KC *6

*1. These symbologies are supported based on Omron’s read capability validation standard. Omron recommends that validation be performed for each application.
*2. Unless otherwise specified, reading performance is defined with center of field of view, angle R = ∞.
*3.

V440-F Specifications 2

*4. Code reader operates External Input at 24 VDC when supplied at the same time as PoE.
*5. In an electrically noisy environment, use only the V440-F in combination with a noise filter cable (V430-W[]F-[]M) to ensure proper operation.
*6. FCC = United States
  UL = United States
  CE = European Union
  UKCA = Great Britain (England / Wales / Scotland)
  RCM = Australia / New Zealand
  KC = South Korea