| Number of channels | Input Type | Input type details |
Communications
method |
Model |
|---|---|---|---|---|
| 1 | Analog Input | Analog current 4 to 20 mA | IO-Link | K3CV-1ADIA-IL3 |
| Analog current 0 to 20 mA | K3CV-1ADIB-IL3 | |||
| Analog voltage 0 to 10 V | K3CV-1ADVA-IL3 | |||
| Analog voltage -10 to 10 V | K3CV-1ADVB-IL3 | |||
| Thermocouples | K Thermocouple -20.0 to 500.0°C | K3CV-1TCKA-IL3 | ||
| Resistance
Temperature Detector |
Resistance temperature detector:
-200.0 to 500.0°C |
K3CV-1PTPA-IL3 |