| Item | Description |
|---|---|
| Rated input voltage | 24 VDC |
| Operating voltage range | 18 to 30 VDC, including ripple (p-p) of 10% |
|
External power supply
(Analog input type) |
24 VDC: Linked to input voltage
Maximum load current 100 mA |
| Current consumption | 8 mA (maximum 108 mA when powered externally: analog input type) |
| Ambient operating temperature | -40 to 70°C (with no condensation or freezing) |
| Ambient operating humidity | Relative humidity ≤ 85% |
| Storage temperature | -40 to 85°C (with no condensation or freezing) |
| Storage humidity | Relative humidity ≤ 85% |
| Vibration resistance | 10 to 55 Hz double amplitude 1.5 mm 2h in each of X, Y, and Z directions |
| Shock resistance | 500 m/s2 Three times in each of X, Y, and Z directions |
| Weight | 30 g |
| Material | PA |
| Protection circuit | Reverse polarity protection |
|
Protection structure
(dust-proof, waterproof) |
IP67, UL Standard Type 1 Certification, IP30 (When cables are not connected) |
| Insert/Remove Durability | 50 cycles |
|
Cable length
(from master to convertor) |
≤ 20 m |
|
Cable length
(from master to sensor) |
≤ 30 m and TC of 100 Ω or less and Pt of 10 Ω or less |
| Conformity standards | cULus: Listed (UL61010-1/UL61010-2-201/CSA-C22.2 No.61010-1/
CSA-C22.2 No.61010-2-201) CE/UKCA: EN61131-2 RCM: EN61000-6-4 IO-Link conformance |
| Environment | UL Certification Temperature: 70°C
Indoor Use Altitude: 2,000 m max. Pollution Degree: 3 EMC Immunity Level: Zone B |
| Power Supply | Class2, LPS, LIM and SELV or PELV, PS2 and ES1 |