The purpose of this model number legend is to provide understanding of the meaning of specifications from the model number.
Models are not available for all combinations of code numbers.
Industrial PC Platform
last update: July 21, 2026
The purpose of this model number legend is to provide understanding of the meaning of specifications from the model number.
Models are not available for all combinations of code numbers.
The industrial Panel PC has extended configuration possibilities to meet your requirements, below an overview of the most used and recommended models. Selecting one of the models below will bring the benefit of faster delivery times.
In case your preferred model is not listed below, please contact your OMRON representative to discuss the possibilities.
| Product
name |
Specifications | Model | ||
|---|---|---|---|---|
| Display size | Operating system | Frontsheet
Color |
||
| Industrial
Panel PC |
15.4 Inch | Windows 10 IoT Enterprise 2021 LTSC -
64 bit |
Black | NYE2A-20511-15WR1200 |
| Windows 10 IoT Enterprise 2021 LTSC -
64 bit with FHV7 O.T |
Black | NYE2A-20F11-15WR1200 | ||
| Windows 10 IoT Enterprise 2021 LTSC -
64 bit with Soft-NA |
Black | NYE2A-20N11-15WR1200 | ||
| 12.1 Inch | Windows 10 IoT Enterprise 2021 LTSC -
64 bit |
Black | NYE2A-20511-12WR1200 | |
| Windows 10 IoT Enterprise 2021 LTSC -
64 bit with FHV7 O.T |
Black | NYE2A-20F11-12WR1200 | ||
| Windows 10 IoT Enterprise 2021 LTSC -
64 bit with Soft-NA |
Black | NYE2A-20N11-12WR1200 | ||
| 9.0 Inch | Windows 10 IoT Enterprise 2021 LTSC -
64 bit with Soft-NA |
Black | NYE2A-20N11-09WR1200 | |
| 7.0 Inch | Windows 10 IoT Enterprise 2021 LTSC -
64 bit with Soft-NA |
Black | NYE2A-20N11-07WR1200 | |
| Product name | Specifications | Model |
|---|---|---|
| CFast card | 128 GB, Innodisk DECFA-A28DK1GWADL | NY000-AT04 |
| USB Memory | 2 GB | FZ-MEM2G |
| Replacement
Battery |
Battery life: 5 years (at 25°C).
This Battery is provided as an accessory. |
CJ1W-BAT01 |
| USB Type-A to
USB Type-B Cables |
2 m, USB2.0, Minimum bend radius: 25 mm | FH-VUAB 2M |
| 5 m, USB2.0, Minimum bend radius: 25 mm | FH-VUAB 5M | |
| Power Supply | • Output voltage: 24 VDC
• Push-In Plus terminal blocks |
S8VK-G[][][]24 |
| • Output voltage: 24 VDC
• EtherNet/IPTM, Modbus TCP-Compatible |
S8VK-X[][][]24A-EIP | |
| • Output voltage: 24 VDC
• Compact |
S8VK-S[][][]24 | |
| • Output voltage: 24 VDC
• Three-phase 200-V Power Supplies |
S8VK-WA[][][]24 | |
| UPS | Output voltage during backup operation: 24 VDC±5%
Revision number 09 or higher *1 |
S8BA |
| High-Pressure
Waterproof Attachment (PWA) |
For 15” LCD models. Install it to conform to UL Type 4X standards. | NA-15WATW01 |
| For 12” LCD models. Install it to conform to UL Type 4X standards. | NA-12WATW01 | |
| For 9” LCD models. Install it to conform to UL Type 4X standards. | NA-9WATW01 | |
| For 7” LCD models. Install it to conform to UL Type 4X standards. | NA-7WATW01 | |
| Anti-reflection
Sheets |
For 15” LCD models. Attach a Sheet to the screen to protect against
diffused reflections and dirt. The entire Sheet is colorless and transparent. Five Sheets are provided in one set. |
NA-15WKBA04 |
| For 12” LCD models. Attach a Sheet to the screen to protect against diffused reflections and dirt. The entire Sheet is colorless and transparent.
Five Sheets are provided in one set. |
NA-12WKBA04 | |
| For 9” LCD models. Attach a Sheet to the screen to protect against diffused
reflections and dirt. The entire Sheet is colorless and transparent. Five Sheets are provided in one set. |
NA-9WKBA04 | |
| For 7” LCD models. Attach a Sheet to the screen to protect against diffused
reflections and dirt. The entire Sheet is colorless and transparent. Five Sheets are provided in one set. |
NA-7WKBA04 |
*1. The revision number of the UPS can be retrieved from the serial number label on the product and the product packaging.
| Item | Specifications |
|---|---|
| Industrial PC
Support Utility |
The Industrial PC Support Utility is a software utility to assist in diagnosing and resolving problems
of the Industrial PC. It is pre-installed on the Industrial Panel PC. |
| Industrial PC
Tray Utility *1 *2 |
The Industrial PC Tray Utility is a software utility that provides information about the current state
of the Industrial PC, its related devices, and associated software. It is pre-installed on the Industrial Panel PC. |
*1. Included in the Industrial PC Support Utility installer.
*2. Together with the Industrial PC Tray Utility also Microsoft .NET Framework 4.6 is installed.
| Product name | Specifications | Cat. No. |
|---|---|---|
| Automation Software
Sysmac Studio |
The Sysmac Studio is the software that provides an integrated environment for
setting, programming, debugging and maintenance of machine automation controllers including the NJ/NX-series CPU Units, NY-series Industrial PC, EtherCAT® Slave, and the HMI. |
P138 |
| Product name | Specifications | Cat. No. |
|---|---|---|
| FHV7 Software *1 | FHV7 Software is the software tool to setup OMRON FHV7 vision systems.
Combine image processing application with data gathering. You can build sophisticated image inspection and data collection. |
Q264 |
*1. FHV7 Software is installed only on NYE versions. NYE[][]-[][]F[][]
| Product name | Specifications | Cat. No. |
|---|---|---|
| Soft-NA *1 | Soft NA will allow users to run NA5 HMI applications on an IPC.
The Soft-NA is software that displays information on FA manufacturing sites while providing safety, reliability, and maintainability as an industrial display on which operations can be performed as necessary. |
V471 |
*1. Soft-NA Software is installed only on NYE versions. NYE[][]-[][]N[][]
last update: July 21, 2026