Page top

NYE series

Industrial PC Platform

NYE series

Unlock reliability with NYE Basic Panel PC built to last

Performance Specifications

Item NYE[]-[]-15WR[] NYE[]-[]-12WR[] NYE[]-[]-09WR[] NYE[]-[]-07WR[]
Main
system
CPU CPU type Intel Atom® x5-E3940
Cores/Threads 4/4
CPU base frequency 1.60 GHz
Maximum turbo
frequency
1.80 GHz
Cache 2 MB
Cooling details Passive cooling (fanless)
Intel CPU category Industrial (100% operation minimal 10yr)
Memory Memory size 4 GB
Memory type DDR3L Non-ECC
Speed grade 1866 MT/s
CAS latency CL13
Graphics controller Intel® HD Graphics 500
Operating
system
Windows OS Windows 10 IoT Enterprise 2021 LTSC - 64 bit
Storage
devices
CFast 128 GB, CFast 3DTLC
Connectors Power connector 24 VDC
RS-232C Standard SUBD9 connector (Isolated)
Ethernet
connectors
Number of ports 2 × RJ45 Gb Ethernet interface connectors
Physical layer 10BASE-T, 100BASE-TX, 1000BASE-T
Maximum
transmission
distance between
Ethernet switch
and node
100 m
USB2.0
Type-A
Number of ports 2
Maximum current 500 mA at 5 VDC
Maximum cable
length
5 m
USB3.0
Type-A
Number of ports 1
Maximum current 900 mA at 5 VDC
Maximum cable
length
3 m
Battery Model CJ1W-BAT01
Service life Service life: 5 years at 25°C
LED PWR, ERR

Display

Item Specifications
NYE[]-[]-15WR[] NYE[]-[]-12WR[] NYE[]-[]-09WR[] NYE[]-[]-07WR[]
Display panel *1 Display device TFT LCD
Screen size 15.4 inches 12.1 inches 9.0 inches 7.0 inches
Resolution
(horizontal × vertical)
1,280 × 800 pixels at 60 Hz 800 × 480 pixels at 60 Hz
Colors 16,770,000 colors (24 bit full colors)
Effective display area 331 × 207 mm
(horizontal × vertical)
261 × 163 mm
(horizontal × vertical)
197 × 118 mm
(horizontal × vertical)
152 × 91 mm
(horizontal × vertical)
View angles Left: 60°, Right: 60°, Top: 60°, Bottom: 60°
Touch Technology Resistive
Touch resolution 16,384 × 16,384
Life 1,000,000 operations minimum
Single touch Yes
Backlight Life 50,000 hours min. *2
Brightness adjustment *3 100 levels
Type LED
Display layer Status LED Status of the Panel PC. Lit green: Normal operation, Lit red: Error

*1. There may be some defective pixels in the display. This is not a fault as long as the number of defective light and dark pixels fall within the following standard range: light and dark pixels 10 or less. There must not be 3 adjacent light/dark pixels.
*2. This is the estimated time before brightness is reduced by half at room temperature.
The life expectancy is drastically shortened if used at high temperatures.
*3. If the brightness is set to very low, it causes flickering, or the screen will be too dark to use.

Electrical Specifications

Item Specifications
NYE[]-[]-15WR[] NYE[]-[]-12WR[] NYE[]-[]-09WR[] NYE[]-[]-07WR[]
Rated power supply voltage 24 VDC
Allowable power supply voltage range 20.4 to 28.8 VDC
Power supply standard SELV
Grounding method Ground to less than 100 Ω
Inrush current 0.25 A/1 s max, electronically controlled
Overvoltage category JIS B3502 and IEC 61131-2: Category II
EMC immunity level IEC 61131-2: Zone B
RTC accuracy At ambient temperature of 55°C: -3.5 to +0.5 min error per month
At ambient temperature of 25°C: -1.5 to +1.5 min error per month
At ambient temperature of 0°C: -3 to +1 min error per month
Power button life 100,000 operations
Power consumption 34 W 38 W 30 W 28 W

Environmental Specifications

Item Specifications
Operation
environment
Ambient operating
temperature
0 to 50°C *1
Ambient storage temperature -20 to +60°C *1
Ambient operating humidity 10% to 90% (with no condensation) *1
Ambient storage humidity 10% to 90% (with no condensation) *1
Operating atmosphere No corrosive gases
Altitude 2,000 m max.
Noise resistance
(During operation)
Conforms to IEC 61000-4-4, 2kV (power lines)
Vibration resistance
(During operation)
The vibration resistance depends on the storage device(s):
• For a Panel PC with a CFast storage devices: 5 to 8.4Hz with 3.5 mm single
amplitude and 8.4 to 150 Hz with 9.8 m/s² for 100 minutes each in X, Y and Z directions. Conforms to IEC 60068-2-6.
Shock resistance (During operation) Conforms to IEC 60068-2-27
147 m/s², 3 times each in X, Y and Z directions
Installation method Mount on panel
Material finish NYE[][]-[][][][][]-[][]WR1200
Housing black aluminium, Frontsheet black
Degree of protection Front of Monitor: IP65 or the equivalent. The Panel PC may not operate properly in locations subjected to oil splashes for extended periods of time.
Pollution degree JIS B3502 and IEC 61131-2: 2 or less and IEC 61010-2-201: 2 or less.
International standards *2 UL61010-2-201/CSA C22.2 NO.61010-2-201:14 *3
EMC Directive (2004/108/EC) EN 61131-2:2007
IP65 oil-proof, UL Type 4X *4 (front panel Only)

*1. The maximum ambient operating temperature and ambient humidity are specified per storage device type.
The following graphs provide ambient temperature and humidity details per storage device type and the conditions for storage.

• Operate the Panel PC with a CFast card within the ambient temperature and humidity ranges as shown in the following graph.

NYE series Specifications 7

• Store the Panel PC within the ambient temperature and humidity ranges as shown in the following graph.

NYE series Specifications 8

Ambient operating temperature specifications for model NYE2A-[]0.
This Panel PC has an Intel® Atom® x5-E3940 CPU.

Product Orientation Mounting Angle Storage device type
CFast Card
Landscape 0° to 45° 0 to 40°C
45° to 85° 0 to 45°C
90° ±5° 0 to 50°C
95° to 135° 0 to 45°C

NYE series Specifications 10

*2. Check with your OMRON representative or refer to the following OMRON website for the latest information on the applicable standards for each model.
*3. Use power supply Class 2 to conform to UL Standards.
*4. Use the NA-[]WATW01 High-pressure Waterproof Attachment (sold separately) to conform to UL Type 4X.