Page top

NA Series (-V2)

Programmable Terminal

NA Series (-V2)

The Omron Sysmac HMI enables faster, more efficient control and monitoring - and a more natural, proactive relationship between operator and machine. Wide screen models: 7, 9, 12 and 15 inches

NA5-[]W

Product name Specifications Model
NA5-15W 15.4 inch wide screen, TFT LCD, 16,770,000 colors (24 bit full color),
1280 × 800 dots, Frame color: Black
NA5-15W101B-V2
15.4 inch wide screen, TFT LCD, 16,770,000 colors (24 bit full color),
1280 × 800 dots, Frame color: Silver
NA5-15W101S-V2
NA5-12W 12.1 inch wide screen, TFT LCD, 16,770,000 colors (24 bit full color),
1280 × 800 dots, Frame color: Black
NA5-12W101B-V2
12.1 inch wide screen, TFT LCD, 16,770,000 colors (24 bit full color),
1280 × 800 dots, Frame color: Silver
NA5-12W101S-V2
NA5-9W 9 inch wide screen, TFT LCD, 16,770,000 colors (24 bit full color),
800 × 480 dots, Frame color: Black
NA5-9W001B-V2
9 inch wide screen, TFT LCD, 16,770,000 colors (24 bit full color),
800 × 480 dots, Frame color: Silver
NA5-9W001S-V2
NA5-7W 7 inch wide screen, TFT LCD, 16,770,000 colors (24 bit full color),
800 × 480 dots, Frame color: Black
NA5-7W001B-V2
7 inch wide screen, TFT LCD, 16,770,000 colors (24 bit full color),
800 × 480 dots, Frame color: Silver
NA5-7W001S-V2

Options

Product name Specifications Model
High-pressure
Waterproof
Attachment *1
This metal frame is for high-pressure waterproofing. Install it to conform
to UL Type 4X standards.
UL Type 4X is the rating for high-pressure wash-down applications with
a flow rate of 246 liter/min.
NA-9WATW01
NA-7WATW01
Panel Mounting
Bracket *1
2 units provided. To comform to UL Type 4X standard, 2 sets are required
for NA5-15W[][][][]-V2 and 1 set is required for NA5-12W[][][][]-V2.
NA-ATT01
SD memory
card
2 GB HMC-SD292
4 GB HMC-SD492
16 GB HMC-SD1A2
USB Memory 2 GB FZ-MEM2G
16 GB FZ-MEM16G
Replacement
Battery
Battery life: 5 years (at 25°C). CJ1W-BAT01
RS-232C
Connecting
Cable
D-sub, 9-pin plug to D-sub, 9-pin plug Length: 2m XW2Z-200T
Length: 5m XW2Z-500T
D-sub, 9-pin plug to discrete wire Length: 2m XW2Z-200T-3
Length: 5m XW2Z-500T-3
Anti-reflection
Sheets
For the NA5-15W. Attach a Sheet to the screen to protect against diffused
reflections and dirt.
The entire Sheet is colorless and transparent. Five Sheets are provided
in one set.
NA-15WKBA04-V2
For the NA5-12W. Attach a Sheet to the screen to protect against diffused
reflections and dirt.
The entire Sheet is colorless and transparent. Five Sheets are provided
in one set.
NA-12WKBA04-V2
For the NA5-9W. Attach a Sheet to the screen to protect against diffused
reflections and dirt. The entire Sheet is colorless and transparent.
Five Sheets are provided in one set.
NA-9WKBA04-V2
For the NA5-7W. Attach a Sheet to the screen to protect against diffused
reflections and dirt. The entire Sheet is colorless and transparent.
Five Sheets are provided in one set.
NA-7WKBA04-V2

*1. Do not use high-pressure waterproof attachments with NA5-15W[][][][]-V2/NA5-12W[][][][]-V2. If you use a High-pressure waterproof attachment, there is a risk of water entry, which may cause severe equipment damage.
To make NA5-15W[][][][]-V2/NA5-12W[][][][]-V2 conform to UL Type 4X, mount with additional mounting brackets.

Soft-NA

Product name Specifications Number of
licenses
Media Model
Soft-NA The Soft-NA is software that displays information on
FA manufacturing sites while providing safety,
reliability, and maintainability as an industrial display
on which operations can be performed as necessary.
- (Media only) DVD NA-RTSM
1 license USB dongle NA-RTLD01
3 licenses NA-RTLD03
10 licenses NA-RTLD10

System Requirements

When using a commercially-available PC

Item Requirement
OS Windows 10 Pro Version 1903
or later 64 bit
Windows 11 Pro Version 24H2
or later
Processor Intel Atom® x5-E3940 equivalent
or higher processor *1
Intel Celeron® N4000 equivalent
or higher processor *1
RAM 4 GB or more
Free space in the hard drive
necessary for installation
1 GB or more
Optical disk drive DVD-ROM drive *2
Communication port USB USB2.0 Type-A *3
LAN Ethernet *3

*1.ARM-based processors are not supported.
*2.It is required when installing using NA-RTSM.
*3.At least one port is required. The number of required ports varies depending on the method of use.

When using the industrial PC platform NY-series

The supported models are shown below.
• NYB[][]-[][]3[][] *1
• NYB[][]-[][]4[][] *1
• NYP[][]-[][]3[][]-[][][][][][][][] *1
• NYP[][]-[][]4[][]-[][][][][][][][] *1
• NYP[][]-[][]5[][]-[][][][][][][][] *1
• NYE[][]-[][]N[][]-[][][][][][][][] *1
• NY5[][]-1[]00-[][][]44[][][][] *1
*1. Need to be supported only when used on the OS installed during factory dispatch.

Automation Software Sysmac Studio

The Sysmac Studio is the software that provides an integrated environment for setting, programming, debugging and maintenance of machine automation controllers including the NJ/NX-series CPU Units, NY-series Industrial PC, EtherCAT Slave, and the HMI.
For details, refer to your local OMRON website and Sysmac Studio Catalog (Cat. No. P138).

USB Cable

Product name Specifications
USB Cable Use commercially available USB cable.
Specifications: USB 2.0 cable (A connector - B connector), 5.0 m max.

Recommended Network Devices

Industrial Switching Hubs

Product name Functions No. of ports Accessories Current
consumption (A)
Model
Industrial
Switching
Hubs
Quality of Service (QoS):
EtherNet/IP control data priority
10/100BASE-TX, Auto-Negotiation
5 Power supply
connector
0.07 W4S1-05D

Recommended Ethernet Communications Cables

Use STP (shielded twisted-pair) cable of category 5 or higher

Product name Recommended
manufacturer
Model
Wire Gauge and Number of Pairs:
AWG24, 4-pair Cable
Cables Kuramo Electric Co. KETH-SB
RJ45 Connectors Panduit Corporation MPS588

Note: 1. We recommend you to use above cable and RJ45 Connectors together.