Page top

NA Series (-V2)

Programmable Terminal

NA Series (-V2)

The Omron Sysmac HMI enables faster, more efficient control and monitoring - and a more natural, proactive relationship between operator and machine. Wide screen models: 7, 9, 12 and 15 inches

Performance Specifications

Display

Item Specification
NA5-15W[][][][]-V2 NA5-12W[][][][]-V2 NA5-9W[][][][]-V2 NA5-7W[][][][]-V2
Display panel
*1
Display device TFT LCD
Screen size 15.4 inches 12.1 inches 9.0 inches 7.0 inches
Resolution 1,280 × 800 dots (horizontal × vertical) 800 × 480 dots (horizontal × vertical)
Colors 16,770,000 colors (24 bit full colors)
Effective
display
area
331 × 207 mm
(horizontal × vertical)
261 × 163 mm
(horizontal × vertical)
197 × 118 mm
(horizontal × vertical)
152 × 91 mm
(horizontal × vertical)
View angles Left: 60°, Right: 60°, Top: 60°, Bottom: 60°
Backlight *2 Life 50,000 hours min. *3
Brightness
adjustment
200 levels
Type LED
Front panel
indicators *4
RUN Lit green: Normal operation Lit red: Error

*1. There may be some defective pixels in the display. This is not a fault as long as the numbers of defective light and dark pixels fall within the following standard ranges.

Model Standard range
NA5-15W[][][][]-V2
NA5-12W[][][][]-V2
NA5-9W[][][][]-V2
NA5-7W[][][][]-V2
Number of light and dark pixels: 10 or less.
(There must not be 3 consecutive light/dark pixels.)

*2. The backlight can be replaced at an OMRON maintenance base.
*3. This is the estimated time before brightness is reduced by half at room temperature and humidity. The life expectancy is drastically shortened if Programmable Terminal is used at high temperatures.
*4. The brightness of the front panel indicators is also adjustable when you adjust the brightness of the backlight.

Operation

Item Specification
NA5-15W[][][][]-V2 NA5-12W[][][][]-V2 NA5-9W[][][][]-V2 NA5-7W[][][][]-V2
Touch panel Method: Analog resistive membrane type
Life: 1,000,000 operations
Function keys *1 3 inputs (capacitance inputs)

*1. Each function key has blue indicator. The brightness of the function key indicators is also adjustable when you adjust the brightness of the backlight.

Data Capacity

Item Specification
NA5-15W[][][][]-V2 NA5-12W[][][][]-V2 NA5-9W[][][][]-V2 NA5-7W[][][][]-V2
User data capacity 256 MB

External Interfaces

Item Specifications (Same for all models.)
Ethernet
ports
Applications Port 1: Connecting to anything other than the Sysmac Studio, e.g., device
connections and VNC clients
Port 2: Connecting to the Sysmac Studio in addition to the applications
of port 1.
Number of ports 2 ports
Compliant standards IEEE 802.3i (10BASE-T), IEEE 802.3u (100BASE-TX), and IEEE 802.3ab
(1000Base-T)
Transmission media Shielded twisted-pair (STP) cable: Category 5, 5e, or higher
Transmission distance 100 m
Connector RJ-45 8P8C modular connector
USB Type-A
ports *1 *2
Applications USB Memory Device, keyboard, or mouse
Number of ports 2 ports
Compliant standards USB 2.0
Transmission distance 5 m max.
Connector Type-A connector
USB Type-B
port *1
Applications Sysmac Studio connection
Number of ports 1 port
Compliant standards USB 2.0
Transmission distance 5 m max.
Connector Type-B connector
Serial port Applications Device Connection
Number of ports 1 port
Compliant standards RS-232C
Transmission distance 15 m max.
Connector D-DUB 9-pin female connector
SD Memory
Card slot
Applications To transfer or store the project or to store log data.
Number of slots 1 slot
Compliant standards SD/SDHC

*1. Connection to all USB 2.0-compliant devices is not guaranteed.
*2. Use a USB memory for temporary applications such as transferring data.

General Specifications

Item Specification
NA5-15W[][][][]-V2 NA5-12W[][][][]-V2 NA5-9W[][][][]-V2 NA5-7W[][][][]-V2
Rated supply
voltage
24 VDC
Allowable power
supply voltage
range
19.2 to 28.8 VDC (24 VDC ±20%)
Allowable
momentary
power
interruption time
Operation for momentary power interruption is not specified.
Power
consumption
29 W max. 28 W max. 23 W max. 19 W max.
Inrush current *1 During a cold start at 24 VDC input and room temperature 4.0 A max. 30 μs max. *2
Ambient operating
temperature
0 to 50°C *3 *4
Ambient storage
temperature
-20 to +60°C *5
Ambient operating
humidity
10 to 90% *4
Must be no condensation.
Atmosphere Must be free from corrosive gases.
Pollution degree 2 or less: Meets IEC 61010-2-201.
Noise immunity 2 kV on power supply line (Conforms to IEC 61000-4-4.)
Vibration resistance
(during operation)
5 to 8.4 Hz with 3.5 mm half amplitude and 8.4 to 150 Hz with 9.8 m/s2 for 100 minutes
each in X,Y, and Z directions (Time coefficient of 10 minutes × coefficient factor of
10 = total time of 100 min.)
Shock resistance
(during operation)
Conforms to IEC 60028-2-27.
147 m/s2 3 times each in X, Y, and Z directions
Dimensions 414 × 287 × 69 mm
(W × H × D)
333 × 240 × 69 mm
(W × H × D)
283 × 185 × 69 mm
(W × H × D)
220 × 160 × 69 mm
(W × H × D)
Panel cutout
dimensions
392 +1,0 ×
268 +1,0 mm
(horizontal × vertical)
Panel thickness:
1.6 to 6.0 mm *6
310 +1,0 ×
221 +1,0 mm
(horizontal × vertical)
Panel thickness:
1.6 to 6.0 mm *6
261 +1,0 ×
166 +1,0 mm
(horizontal × vertical)
Panel thickness:
1.6 to 6.0 mm *6
197 +0.5,0 ×
141 +0.5,0 mm
(horizontal × vertical)
Panel thickness:
1.6 to 6.0 mm *6
Weight 2.6 kg max. 1.9 kg max. 1.3 kg max. 1.0 kg max.
Degree of
protection
IP65, UL Type 4X *6 (Front-panel controls)
To reinstall the NA Unit in a panel, contact your OMRON representative for replacement
of the rubber packing.
Case Plastic
Battery life *7 Battery life: 5 years at 25°C
The RTC will be backed up for 5 days after the battery runs low. The RTC will be backed up
by a super capacitor for 5 minutes after removing the old battery.
(This assumes that the power is first turned ON for at least 5 minutes and then turned OFF.)
RTC Ambient temperature 25°C: Maximum error of ±90 seconds per month
International
standards *8
UL61010-2-201/CSA C22.2 NO.61010-2-201: 14 *9
EMC Regulations (2004/108/EC) EN61131-2: 2007
Shipbuilding standards NK
IP65, UL Type 4X *6 (Front-panel controls)
UL121201, 9th Edition/CSA C22.2 NO.213-2017
UKCA
KC KN61131-2 2018
RCM EN61000-6-4: 2007+A1: 2011

*1. The inrush current value may vary depending on the conditions. When selecting the fuse, circuit breaker, and external power supply unit, carefully think about the operating conditions and select devices with sufficientmargins for the characteristics and capacity.
*2. The inrush current is dependent on the input voltage. This current is approximately 5.5 A at 28.8 VDC.
*3. The ambient operating temperature is subject to the following restrictions, depending on the mounting angle.

NA Series (-V2) Specifications 13

• The ambient operating temperature is 0° to 40°C when the mounting angle is 0° or more and less than 45° to the horizontal.
• The ambient operating temperature is 0° to 50°C when the mounting angle is 45° or more and 90° or less to the horizontal.
• The ambient operating temperature is 0° to 50°C when the mounting angle is 90° or more and 135° or less to the horizontal.

*4. Use the Programmable Terminal within the following temperature and humidity ranges.

NA Series (-V2) Specifications 14

*5. Store the Programmable Terminal within the following temperature and humidity ranges.

NA Series (-V2) Specifications 15

*6. To conform to UL Type 4X standards, you may have to use the NA-[]WATW01 High-pressure Waterproof Attachment (sold separately).
When the NA-[]WATW01 High-pressure Waterproof Attachment is used, the panel thickness is between 1.6 to 4.5 mm.
*7. The battery is sold separately. Even when a battery is not installed, the RTC can be backed up by a built-in capacitor for a maximum of 10 days.
*8. Check with your OMRON representative or refer to the following OMRON website for the latest information on the applicable standards for each model: www.ia.omron.com.
*9. Use power supply Class 2 to conform to UL Standards.

Version Information

NA series and Programming Devices

NA series Corresponding unit versions/version
Model NA system version NJ/NX/NY-series Controller
NX701-[][][][] NY512-[][][][]
NX502-[][][][] NY532-[][][][]
NX102-[][][][] NJ501-[][][][]
NX1P2-[][][][] NJ301-[][][][]
NX-CSG320 NJ101-[][][][]
Sysmac studio
NA5-[][][][][][]-V2 1.18 or later NX502: 1.60 or later 1.64 or higher
NX-CSG320: 1.00 or later
NX102: 1.30 or later
NX1P2: 1.13 or later
NY512: 1.12 or later
NY532: 1.12 or later
NX701: 1.10 or later
NJ101: 1.10 or later
NJ501: 1.01 or later
NJ501 Database Connection: 1.05 or later
NJ301: 1.01 or later

Supported Devices

NA5-[][][][][][]-V2

Manufacturer Models Connection method Communications driver
OMRON NX102-[][][][]
NX1P2-[][][][]
NX502-[][][][]
NX701-[][][][]
NJ501-[][][][]
NJ301-[][][][]
NJ101-[][][][]
NY512-[][][][]
NY532-[][][][]
NX-CSG320
Built-in EtherNet/IP port Ethernet
NX502-[][][][] NX-EIP201
CJ2H-CPU64/65/66/67/68-EIP
CJ2M-CPU31/32/33/34/35
CJ3M-CPU31/32/33/34/35
Built-in EtherNet/IP port CIP Ethernet
CJ2H-CPU64/65/66/67/68
CJ2M-CPU11/12/13/14/15
CJ3M-CPU11/12/13/14/15
CJ1W-EIP21S
CJ2H-CPU64/65/66/67/68-EIP
CJ2M-CPU31/32/33/34/35
CJ3M-CPU31/32/33/34/35
CJ1W-EIP21
CJ2H-CPU64/65/66/67/68-EIP
CJ2M-CPU31/32/33/34/35
CJ3M-CPU31/32/33/34/35
Built-in EtherNet/IP port FINS Ethernet
CJ1H-CPU65H/66H/67H
CJ1H-CPU65H/66H/67H-R
CJ1G-CPU42H/43H/44H/45H
CJ1M-CPU11/12/13/21/22/23
CJ2H-CPU64/65/66/67/68(-EIP)
CJ2M-CPU11/12/13/14/15
CJ2M-CPU31/32/33/34/35
CJ3M-CPU31/32/33/34/35
CJ1W-ETN21
CJ1W-EIP21
CJ2H-CPU64/65/66/67/68
CJ2M-CPU11/12/13/14/15
CJ3M-CPU11/12/13/14/15
CJ1W-EIP21S
CS1G-CPU42H/43H/44H/45H
CS1H-CPU63H/64H/65H/66H/67H
CS1W-ETN21
CS1W-EIP21
CS1G-CPU43H/44H/45H
CS1H-CPU63H/64H/65H/66H/67H
CS1W-EIP21S
CS1D-CPU65H/67H/67HA/68HA/44SA/67SA CS1W-ETN21
CS1D-ETN21D
CS1W-EIP21
CS1W-EIP21S
CP1L-EL[][][][]-[]
CP1L-EM[][][][]
CP2E-N[][]D[]-[]
Built-in Ethernet port
CP1H-[][][][][]-[]
CP1L-L[][][][]-[]
CP1W-CIF41
CK3E-1[]10
CK3M-CPU1[]1
Built-in Ethernet port Modbus/TCP
CS1G-CPU42H/43H/44H/45H
CS1H-CPU63H/64H/65H/66H/67H
CS1D-CPU65H/67H/67HA/68HA/44SA/57SA
Built-in RS-232C port
CS1W-SCB21-V1
CS1W-SCB41-V1
CS1W-SCU21-V1
CS1W-SCU31-V1
Host Link
CJ2H-CPU64/65/66/67/68(-EIP)
CJ2M-CPU11/12/13/14/15/31/32/33/34/35
CJ3M-CPU11/12/13/14/15/31/32/33/34/35
Built-in RS-232C port
CJ1W-SCU22
CJ1W-SCU32
CJ1W-SCU42
CP1L-[][][][][]-[]
CP1H-[][][][][]-[]
CJ2M-CPU31/32/33/34/35
CJ3M-CPU31/32/33/34/35
CP1W-CIF01
CP1W-CIF11
CP1W-CIF12-V1
CP2E-E[][]D[]-[]
CP2E-S[][]D[]-[]
Built-in RS-232C port

Note: 1. Including models no longer available to order.

NA-RTLD[][]

Manufacturer Models Connection method Communications driver
OMRON NX102-[][][][]
NX1P2-[][][][]
NX502-[][][][]
NX701-[][][][]
NJ501-[][][][]
NJ301-[][][][]
NJ101-[][][][]
NY512-[][][][]
NY532-[][][][]
NX-CSG320
Built-in EtherNet/IP port Ethernet
NX502-[][][][] NX-EIP201