Page top

New

NS-B Series

Programmable Terminals

NS-B Series

Empowering on-site operations with existing NS Series assets

Ordering Information

Programmable Terminals

Product
name
Size/ Display
Type
Resolution
(Number
of dots)
Color Communication Ethernet USB SD
Removable
Media *1
Model
NB15W 15.0-inch
TFT
XGA
1,024 × 768
Black Serial port A,
Serial port B,
Ethernet
10/100Base-T Type-A
Type-B
SD/SDHC NB15W-TW01B-V1-S
NB10W 10.1-inch
TFT
WSVGA
1,024 × 600
--- NB10W-TW01B-V1-S
NB7W 7.0-inch
TFT
WVGA
800 × 480
NB7W-TW01B-V1-S
NB5Q 5.7-inch
TFT
QVGA
320 × 240
NB5Q-TW01B-V1-S

*1. Available through a future update

Software

How to Select Required Support Software for Your Controller

The required Support Software depends on the Controller to connect. Please check the following table when purchasing the Support Software.

Item Omron PLC System Omron Machine Automation Controller System
Controller CJ, CS, CP, and other series NJ-series and NX-series
Programmable Terminals NS-B-series and NS-series NS-B-series and NS-series with an Ethernet port
Software FA Integrated Tool Package CX-One Automation Software Sysmac Studio

Supported CX-Designer Versions

The CX-Designer versions supported by the NS-B Series and NS Series are shown below.

CX-Designer NS-B Series NS Series
Ver.4.[] or later Supported Not Supported
Ver.3.[] or earlier Not Supported Supported

Note: 1. The NS-B Series supports CX-Designer Ver.4.[] or later.
The conventional NS Series supports CX-Designer Ver.3.[] or earlier.
The supported CX-Designer version differs between the NS-B Series and NS Series.
Note: 2. CX-Designer Ver.4.[] is supported only on Windows 11.

FA Integrated Tool Package CX-One

Product
name
Specifications Model Standards

Number
of
licenses
Media
FA Integrated
Tool Package
CX-One Ver.4.[]
The CX-One is a comprehensive software package that integrates
Support Software for OMRON PLCs and components.
CX-One runs on the following OS.
Windows 8.1 (32-bit/64-bit version) /
Windows 10 (32-bit/64-bit version) / Windows 11
CX-One Version 4.[] includes CX-Designer Ver.3.[] and Ver.4.[].
For details, refer to the CX-One catalog (Cat. No. R134)
1 license * DVD CXONE-AL01D-V4 ---

* Multi licenses (3, 10, 30, or 50 licenses) and DVD media without licenses are also available for the CX-One.

Automation Software Sysmac Studio

The Sysmac Studio is the software that provides an integrated environment for setting, programming, debugging and maintenance of machine automation controllers including the NJ/NX-series CPU Units, NY-series Industrial PC, EtherCAT Slave, and the HMI.

The following standalone license editions can be used with this product.
• Sysmac Studio Standard Edition Ver.1[][]
The Sysmac Studio Standard Edition DVD includes Support Software to set up EtherNet/IP Units, DeviceNet slaves, Serial Communications Units, and Support Software for creating screens on HMIs (CX-Designer Ver.3.[] and Ver.4.[]).

For details, refer to Sysmac Studio Catalog (Cat. No. P138).

Related connecting objects

Cable with connectors (PT Unit <--> PLC)

Product name Object Unit Communications
methods
Specifications Cable
Length
Model
RS-232C
Communication Cable
Units with 9-pin connectors by
OMRON
Host Link,
NT Link (RS-232C)
9-pin <--> 9-pin 2 m XW2Z-200T
5 m XW2Z-500T
RS-422A/RS-485
Communication Cable
RS-422A/485 Communication
Units by PLC manufacturers
Host Link,
NT Link (RS-422A)
9-pin <--> 5-wire 2 m NB-RSEXT-2M

Options

Protective Sheet

Product name Descriptions Product name Model
Protective Sheet It adheres to the display preventing reflection and also
dirt from sticking to the display. The sheet is colorless
and transparent, with 1 set containing 5 pieces.
NB15W-TW01B-V1-S NB15W-KBA04 *1
NB10W-TW01B-V1-S NB10W-KBA04
NB7W-TW01B-V1-S NB7W-KBA04
NB5Q-TW01B-V1-S NB5Q-KBA04

*1. Coming soon

Attachment

Product name Descriptions Replacement Model
Attachment When users switch from the NS-series to
NS-B-series, due to the difference of the
unit size, installation fittings can be utilized to
guarantee the process quick and smooth.
Replacement from
NS15 Series to
NB15W
NB15W-ATT01
Replacement from
NS12/NS10 Series to
NB10W
NB10W-ATT02
Replacement from
NS8 Series to
NB7W
NB7W-ATT01
Replacement from
NS5 Series to
NB5Q
NB5Q-ATT01

USB Memory

Product name Descriptions Specifications Model
USB Memory USB disk manufactured by OMRON 16 GB FZ-MEM16G