Page top

New

NS-B Series

Programmable Terminals

NS-B Series

Empowering on-site operations with existing NS Series assets

General Specifications

Specifications other than power consumption and weight

Items Specifications
NB15W-TW01B-V1-S NB10W-TW01B-V1-S NB7W-TW01B-V1-S NB5Q-TW01B-V1-S
Rated power supply
voltage
24 VDC±15% (20.4 to 27.6 VDC)
Ambient operating
temperature
0 to 50°C
Ambient storage
temperature
-20 to 60°C
Ambient operating
humidity
10% to 90% RH (without condensation)
Ambient storage
humidity
10% to 90% RH (without condensation)
Operating
environment
No corrosive gases
Noise Immunity Compliant with IEC61000-4-4, 2 KV (Power cable)
Vibration resistance
(During operation)
10 to 57 Hz with a 0.075 mm amplitude, 57 to 150 Hz 9.8 m/s2
for 30 min each in X, Y and Z directions
Shock resistance
(During operation)
147 m/s2 for 3 times each in X, Y and Z directions, with each time lasting for 11 ms
Dimensions
W × H × D (mm)
356.0 × 272.0 × 45.0 268.8 × 210.8 × 54.0 202.0 × 148.0 × 46.0 184.0 × 142.0 × 46.0
Panel opening
dimension
W × H (mm)
345.0 × 261.0 258.0 × 200.0 191.0 × 137.0 172.4 × 131.0
Panel thickness
range
1.6 to 4.8 mm
Degree of
protection
Front operation part: IP65 (Dust proof and drip proof only from the front of the panel)
Capacitor life 5 years (at 40°C)
Clock and calendar Ambient temperature 25°C: Maximum error of -37.2 to -28.5 seconds per month
Applicable standards EC Directives, KC, UL61010-2-201

Power consumption and weight

Model Power consumption Weight
NB15W-TW01B-V1-S 14 W 2,625 g
NB10W-TW01B-V1-S 8 W 1,465 g
NB7W-TW01B-V1-S 7 W 705 g
NB5Q-TW01B-V1-S 7 W 660 g

Performance Specifications

Display specifications

Items Specifications
NB15W-TW01B-V1-S NB10W-TW01B-V1-S NB7W-TW01B-V1-S NB5Q-TW01B-V1-S
Display panel Display
device
15.0”TFT LCD 10.1”TFT LCD 7”TFT LCD 5.7”TFT LCD
Number of
dots
1,024 × 768 1,024 × 600 800 × 480 320 × 240
Display color 16.2 M colors 65536 colors
Valid display
area
W × H (mm)
304 × 228 *1 221 × 133 *1 154 × 85 *1 113 × 85 *1
Backlight Life 50,000 hours (Typ) of operating time at the normal temperature (25°C) with 40% brightness *2
Front-side LED ON: power connected
OFF: power disconnected

*1. Some models display a screen close to the frame of a front sheet. When placing texts or figures at the edges of the screen (top, bottom, left, right), please be aware that there might be slight differences in appearance between on CX-Designer and an actual PT unit.
*2. Standard value for brightness to decrease by 60% at the normal temperature and humidity.OMRON undertakes to repair and diagnose PT Unit, including the display, within five years from the date of manufacturing. A unit requiring repair will be exchanged for a new product. OMRON performs diagnosis to identify a faulty module. (Service uncovered under warranty is not free of charge.)

Operation part specifications

Items Specifications
NB15W-TW01B-V1-S NB10W-TW01B-V1-S NB7W-TW01B-V1-S NB5Q-TW01B-V1-S
Touch panel Type: resistive type
Operation force: 0.5 to 0.8 N
Press endurance: min. 1,000,000 times (at 25°C)

Data capacity specifications

Items Specifications
NB15W-TW01B-V1-S NB10W-TW01B-V1-S NB7W-TW01B-V1-S NB5Q-TW01B-V1-S
Standard screen
data capacity
60 MB

External I/F specifications

Items Specifications
NB15W-TW01B-V1-S NB10W-TW01B-V1-S NB7W-TW01B-V1-S NB5Q-TW01B-V1-S
USB Type-B 1 port (for project transmission with a PC)
Equivalent of USB 2.0 Full speed
USB Type-A 1 port Equivalent of USB 2.0 Full speed
SD Memory Card Slot 1 slot
Compliant with SD/SDHC
--- --- ---

Software for making project

Name/Version Specifications
NB15W-TW01B-V1-S NB10W-TW01B-V1-S NB7W-TW01B-V1-S NB5Q-TW01B-V1-S
CX-Designer version 3.[] Not Supported
CX-Designer version 4.[] Support

Communication Specifications

Serial port communication specifications

Items Specifications
NB15W-TW01B-V1-S NB10W-TW01B-V1-S NB7W-TW01B-V1-S NB5Q-TW01B-V1-S
Serial port A Compliant with EIA RS-232C
D-sub, 9-pin connector socket
Pin 6 DC +5 V output (Max. current: 250 mA)
Communication cable length: Max.15 m
Serial port B Compliant with EIA RS-232C/422A/485
D-sub, 9-pin connector socket
At one point, only one from RS-232C and RS-422A can be designated to perform communications
Communication cable length: Max.15 m (RS-232C)
Max. 500 m (RS-422A)

Ethernet communication specifications

Items Specifications
Conformance standards Conforms to IEEE 802.3/Ethernet (10/100Base-T)
Transmission medium 2 pair Cat 3 UTP 22 to 26 AWG, Cat 5, Cat 5e, Cat 6
Transmission distance 100 m (node-to-hub and hub-to-hub)
Connector 8-pin modular connector