Page top

CJ3M-CPU3[] / -CPU1[] / CJ2M-MD21[]

CJ-series CJ3M CPU Units, Pulse I/O Modules

CJ3M-CPU3[] / -CPU1[] / CJ2M-MD21[]

CJ Series continues. And evolves. Ideal for basic equipment upgrades and expansion

Maximize the value of existing equipment while simplifying replacements and upgrades

Upgrade by replacing only the CPU

The CJ3M Series retains compatibility with existing CJ2M programs, memory maps, and I/O Units, enabling system upgrades and line expansions through a simple CPU Unit replacement.
Migration is fast and easy: read the current project, replace the CPU Unit, then transfer and verify the data.

CJ3M-CPU3[] / -CPU1[] / CJ2M-MD21[] Features 2

Upgrade from CJ2M to support large-scale systems

With enhanced memory, storage, and communication bandwidth, along with expanded Ethernet functions including Modbus/TCP and socket communications, the CJ3M Series is ready for large-scale system applications.
Further, trace memory is expanded for more efficient debugging.

CJ3M-CPU3[] / -CPU1[] / CJ2M-MD21[] Features 3

Familiar design, startup, and maintenance for users of all expierence levels

Easy programming with ST, ladder diagrams, and SFC【Design】

CX-Programmer, included with CX-One, supports Structured Text, Ladder, and SFC programming. Built-in coding assistance, including variable and instruction suggestions, helps engineers choose the most suitable programming approach and develop applications more efficiently, regardless of experience level.

CJ3M-CPU3[] / -CPU1[] / CJ2M-MD21[] Features 5

Shorter navigation paths for greater time savings

Fewer steps are required for network configuration and data tracing, creating a more intuitive workflow. Engineers of all experience levels can complete tasks with confidence and improve productivity.

Automated EtherNet/IPTM data link configuration between the CPU Unit and I/O devices【Design】

Automatically generate CPU tag sets based on tag set information for I/O devices.
Communication settings can be completed without a manual in just a few clicks.

CJ3M-CPU3[] / -CPU1[] / CJ2M-MD21[] Features 7

Batch registration of data tracing items from the Ladder/Watch Window【Implementation / Maintenance】

Trace targets can be registered from the Ladder/Watch Window.
Multiple items can also be registered at once, enabling data tracing to start easily and smoothly.

CJ3M-CPU3[] / -CPU1[] / CJ2M-MD21[] Features 8

Reduced maintenance workload with battery-free operation【Maintenance】

No backup battery management or replacement is required, reducing maintenance effort.
Note: A battery is required when using the clock function and the unit may be subjected to extended power interruptions.

Proven CJ reliability now meets long-term global availablity

Secure system design with comprehensive security features

The system complies with China’s mandatory GB standards, and support for the EU Cyber Resilience Act (CRA) is planned.
Comprehensive security features help build highly secure and reliable systems.

CJ3M-CPU3[] / -CPU1[] / CJ2M-MD21[] Features 11
CJ3M-CPU3[] / -CPU1[] / CJ2M-MD21[] Features 12

Standard interfaces for reliable procurement

Globally standardized USB Type-C and SD card interfaces ensure easy availability, and quick maintenance regardless of region.

CJ3M-CPU3[] / -CPU1[] / CJ2M-MD21[] Features 13

Optimized system configurations with the ideal PLC for basic control

Right-sized CPU selection for your application

Five models with built-in Ethernet and five models without Ethernet are available.
Select the optimal CPU Unit based on your equipment scale and application requirements.

CJ3M-CPU3[] / -CPU1[] / CJ2M-MD21[] Features 15

System configurations optimized for your application

A wide range of I/O Units are available, allowing you to freely combine the functions you need and build the optimal system configuration for your equipment.

CJ3M-CPU3[] / -CPU1[] / CJ2M-MD21[] Features 16

Ideal for simple positioning applications

By adding a Pulse I/O Block, positioning control for up to four axes can be implemented easily.

CJ3M-CPU3[] / -CPU1[] / CJ2M-MD21[] Features 17