| Sensing method | Appearance | Connection method | Sensing distance | Model |
|---|---|---|---|---|
| Through-beam
(Emitter + Receiver) * |
Horizontal
![]() |
Pre-wired | 30 m (Infrared light) | E3S-CT11 2M
Emitter E3S-CT11-L 2M Receiver E3S-CT11-D 2M |
| Pre-wired Connector (M12) | E3S-CT11-M1J 0.3M
Emitter E3S-CT11-L-M1J 0.3M Receiver E3S-CT11-D-M1J 0.3M |
|||
Vertical
![]() |
Pre-wired | E3S-CT61 2M
Emitter E3S-CT61-L 2M Receiver E3S-CT61-D 2M |
||
| Pre-wired Connector (M12) | E3S-CT61-M1J 0.3M
Emitter E3S-CT61-L-M1J 0.3M Receiver E3S-CT61-D-M1J 0.3M |
|||
| Retro-reflective | Horizontal
![]() |
Pre-wired | 3 m (Red light) | E3S-CR11 2M |
| Pre-wired Connector (M12) | E3S-CR11-M1J 0.3M | |||
Vertical
![]() |
Pre-wired | E3S-CR61 2M | ||
| Pre-wired Connector (M12) | E3S-CR61-M1J 0.3M | |||
| Diffuse-reflective | Horizontal
![]() |
Pre-wired | 700 mm (Infrared light) | E3S-CD11 2M |
| 2 m (Infrared light) | E3S-CD12 2M | |||
| Pre-wired Connector (M12) | 700 mm (Infrared light) | E3S-CD11-M1J 0.3M | ||
| 2 m (Infrared light) | E3S-CD12-M1J 0.3M | |||
Vertical
![]() |
Pre-wired | 700 mm (Infrared light) | E3S-CD61 2M | |
| 2 m (Infrared light) | E3S-CD62 2M | |||
| Pre-wired Connector (M12) | 700 mm (Infrared light) | E3S-CD61-M1J 0.3M | ||
| 2 m (Infrared light) | E3S-CD62-M1J 0.3M |