| Sensing
method |
Appearance | Connection
method |
Sensing distance (white paper) | Model | |
|---|---|---|---|---|---|
| NPN output | PNP output | ||||
| Distance-
settable |
![]() |
Pre-wired
(2 m) |
![]() |
E3Z-LS61 2M *1 | E3Z-LS81 2M *1 |
| Connector
(M8, 4 pins) |
E3Z-LS66 | E3Z-LS86 | |||
![]() |
Pre-wired
(2 m) |
![]() |
E3Z-LS63 2M | E3Z-LS83 2M *2 | |
| Connector
(M8, 4 pins) |
E3Z-LS68 | E3Z-LS88 | |||
When ordering, add "-M1J 0.3M" to the end of the model number (e.g., E3Z-LS61-M1J 0.3M).
The cable is 0.3 m long.
*2. M12 Pre-wired Smartclick Connector Models are also availavble.
When ordering, add "-M1TJ 0.3M" to the end of the model number (e.g., E3Z-LS83-M1TJ 0.3M).
The cable is 0.3 m long.