| Appearance | Sensing distance | Output configuration | Operation mode | Model | |
|---|---|---|---|---|---|
![]() |
M12 | 4 mm | DC 2-wire
(no polarity) |
NO | E2EQ-X4X1 2M *1 |
| M18 | 8 mm | E2EQ-X8X1 2M *1 | |||
| M30 | 15 mm | E2EQ-X15X1 2M *1 | |||
Spatter-resistant Proximity Sensor
last update: February 1, 2024
| Appearance | Sensing distance | Output configuration | Operation mode | Model | |
|---|---|---|---|---|---|
![]() |
M12 | 4 mm | DC 2-wire
(no polarity) |
NO | E2EQ-X4X1 2M *1 |
| M18 | 8 mm | E2EQ-X8X1 2M *1 | |||
| M30 | 15 mm | E2EQ-X15X1 2M *1 | |||
*1. Orders will be accepted until the end of March 2024.
| Appearance | Sensing distance | Output configuration | Operation mode | Model | |
|---|---|---|---|---|---|
|
M12 | 3 mm | DC 2-wire | NO | E2EQ-X3D1 2M |
| M18 | 7 mm | E2EQ-X7D1 2M | |||
| M30 | 10 mm | E2EQ-X10D1 2M | |||
| Appearance | Sensing distance | Output configuration | Operation mode | Model | |
|---|---|---|---|---|---|
![]() |
M12 | 4 mm | DC 2-wire
(no polarity) (3)-(4) pin arrangement |
NO | E2EQ-X4X1-M1TJ 0.3M *2 |
| M18 | 8 mm | E2EQ-X8X1-M1TJ 0.3M *2 | |||
| M30 | 15 mm | E2EQ-X15X1-M1TJ 0.3M *2 | |||
*2. Orders will be accepted until the end of March 2024.
| Standard Models | Sensing distance | Output configuration | Operation mode | Model | |
|---|---|---|---|---|---|
|
M12 | 3 mm | DC 2-wire (1)-(4) pin arrangement |
NO | E2EQ-X3D1-M1TGJ 0.3M |
| M18 | 7 mm | E2EQ-X7D1-M1TGJ 0.3M | |||
| M30 | 10 mm | E2EQ-X10D1-M1TGJ 0.3M | |||
| Appearance | Sensing distance | Output configuration | Operation mode | Model | |
|---|---|---|---|---|---|
![]() |
M12 | 4 mm | DC 2-wire (without polarity)
(3)-(4) pin arrangement |
NO | E2EQ-X4X1-M1J 0.3M *1 |
| M18 | 8 mm | E2EQ-X8X1-M1J 0.3M *1 | |||
| M30 | 15 mm | E2EQ-X15X1-M1J 0.3M *1 | |||
*1. Orders will be accepted until the end of March 2024.
| Standard Models | Sensing distance | Output configuration | Operation mode | Model | |
|---|---|---|---|---|---|
|
M12 | 3 mm | DC 2-wire (1)-(4) pin arrangement |
NO | E2EQ-X3D1-M1GJ 0.3M |
| M18 | 7 mm | E2EQ-X7D1-M1GJ 0.3M | |||
| M30 | 10 mm | E2EQ-X10D1-M1GJ 0.3M | |||
(Models with Pre-wired Connectors: A Connector is not provided with the Sensor. Be sure to order a Connector separately.)
| Appearance | Cable length |
Sensor I/O Connector model number |
Applicable Proximity Sensor model number |
|
|---|---|---|---|---|
| Straight |
|
2 m | XS2F-D421-DC0-F | E2EQ-X[]X1-M1J |
| 5 m | XS2F-D421-GC0-F | |||
| L-shape |
|
2 m | XS2F-D422-DC0-F | |
| 5 m | XS2F-D422-GC0-F | |||
| Straight |
|
2 m | XS2F-D421-DA0-F | E2EQ-X[]D1-M1GJ |
| 5 m | XS2F-D421-GA0-F | |||
| L-shape |
|
2 m | XS2F-D422-DA0-F | |
| 5 m | XS2F-D422-GA0-F | |||
| Smartclick Connector Straight |
|
2 m | XS5F-D421-D80-F | E2EQ-X[]X1-M1TJ E2EQ-X[]D1-M1TGJ |
| 5 m | XS5F-D421-G80-F | |||
Note: Refer to Introduction to Sensor I/O Connectors/Sensor Controllers for details.
last update: February 1, 2024