Overcurrent operating value: 100% of the current SV.
Motor Protective Relay
last update: February 9, 2015
Overcurrent operating value: 100% of the current SV.
| Terminal/mounting | Control voltage | Reset | Model | |
|---|---|---|---|---|
| Inverse type | Instantaneous type * | |||
| Plug-in terminal/DIN rail
via socket |
100/110/120 VAC | Manual | SE-KP1EN | SE-KQP1EN |
| 200/220/240 VAC | SE-KP2EN | SE-KQP2EN | ||
| Screw terminal/flush
mount |
100/110/120 VAC | SE-K1EN | SE-KQ1EN | |
| 200/220/240 VAC | SE-K2EN | SE-KQ2EN | ||
| 380/400/440 VAC | SE-K4EN | SE-KQ4EN | ||
Overcurrent operating value: 115% of current SV.
| Control voltage | Reset | Model | |
|---|---|---|---|
| Inverse type | Instantaneous type *1 | ||
| 100/110 120 VAC | Manual | SE-KP1N | SE-KQP1N |
| Automatic | SE-KP1AN | SE-KQP1AN | |
| 200/220/240 VAC | Manual | SE-KP2N | SE-KQP2N |
| Automatic | SE-KP2AN | SE-KQP2AN | |
| 100/110/120 VAC | Manual | SE-K1N | SE-KQ1N |
| Automatic | SE-K1AN | SE-KQ1AN | |
| 200/220/240 VAC | Manual | SE-K2N | SE-KQ2N |
| Automatic | SE-K2AN | SE-KQ2AN | |
| 380/400/440 VAC | Manual | SE-K4N | SE-KQ4N |
| Automatic | --- | --- | |
| Model | Current range |
|---|---|
| SET-3A | 1 to 80 A |
| SET-3B | 64 to 160 A |
| DIN rail socket |
|---|
| 8PFA1 |
Specify the primary voltage when ordering. Only one SE relay can be connected.
| Model | Voltage specification | Secondary power consumption | |
|---|---|---|---|
| SE-PT400 | Primary side | 380 to 480 V (wide power supply range) | 7 VA |
| Secondary side | 190 to 240 V (wide power supply range) | ||
| Model |
|---|
| SE-F7AD |
This Adapter is used to replace existing flush mount models with new models.
last update: February 9, 2015