...ons Dimensions Catalog last update: August 3, 2026 Recom- mended camera Model Focal dis- tance (mm) Aper- ture (F No) Field of view (V × H) Closest distance (mm) Filter size Weight (...
...tomation Features Lineup Specifications Dimensions Catalog last update: January 14, 2014 (Unit: mm) FZ-LES3 FZ-LES6 FZ-LES16 FZ-LES30 last update: January 14, 2014...
... Automation Features Lineup Specifications Dimensions Catalog last update: March 7, 2013 (Unit: mm) Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions...
...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) Plunger ZC-D55 Panel Mount Plunger ZC-Q55 Panel Mount Roller Plunger ZC-Q2255 Panel Mount C...
...omation Features Lineup Specifications Dimensions Catalog last update: November 19, 2014 (Unit: mm) The [] in the model numbers is replaced by the operation direction code. Refer to Model Num...
...l 300,000 operations min. (10 A at 250 VAC, resistive load) Operating speed Sealed plunger: 0.1 mm/s to 0.5 m/s Cam arm: 0.5 mm/s to 0.5 m/s Cam roller arm: 0.5 mm/s to 0.5 ...
...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) Switches (Dimensions not shown are the same as roller lever models.) Roller Lever HL-5000 A...
... (under rated conditions) Electrical See the following Electrical Durability. Operating speed 5 mm/s to 0.5 m/s Operating frequency Mechanical 120 operations/min Electrical 30 operations/min ...
...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) Panel Mount Plunger D4MC-5000 *1. Stainless steel plunger *2. The length of the imperfect t...