...fier sets the resistance for detection within the setting range. It is factory-set to the upper limit. (Normally, the K7L can be used with the adjuster at this setting.) Disconnection detecti...
...Transmission distance 100 m (distance between hub and node) No. of cascade-connectable Units No limit when a switching hub is used. last update: December 1, 2020...
...s Dimensions Catalog last update: April 1, 2021 List of Models Operation/ resetting system Time-limit contact Time ranges Supply voltage Mounting Surface/DIN-track mounting (with socket) Surf...
...Specifications Dimensions Catalog last update: April 1, 2021 List of Models Supply voltage Time-limit contact Short-time range model (0.1 s to 10 min) Long-time range model (0.1 min to 10 h) ...
...eatures Lineup Specifications Dimensions Catalog last update: April 1, 2021 Supply voltage Time-limit contact Short-time range model (0.1 s to 10 min) Long-time range model (0.1 min to 10 h) ...
...nal type Screw-Less Clamp type 24 to 230 VAC (50/60Hz)/ 24 to 48 VDC Contact output: SPDT (time-limit output SPDT) Voltage input Eight multi-modes: A, B, B2, C, D, E, G, J H3DS-ML H3DS-MLC No...
...age Control output Eight-mode Timer Four-mode Timer 24 to 240 VAC/DC Contact output, DPDT (time-limit DPDT, or time-limit SPDT + instantaneous SPDT) Changed using a switch. Model H3D...