...ast update: September 16, 2015 • Only 5.5 × 5.5 mm with a built-in Amplifier. • Maximum sensing distance: 2.5 mm. Stable detection even with workpiece fluctuations. • Response frequency: 1 kH...
... April 21, 2017 • Excellent resistance against chemicals and oil with fluororesincoated case. • Distance adjustment according to the sensing object using the sensitivity adjuster. last update...
...suit your equipment requirements. Long operating range thanks to unique optical design The long-distance sensing capability enables reliable detection even in harsh environments. Omron’s uniq...
...er is supported.Furthermore the FL series is easy to install and to adjust. Change the angle or distance to the working area in seconds and reduces significantly the effort in operation. Ligh...
...25 mm (3-port type) realizing space saving on the board. Power supply voltage operable for long distance wiring. EtherCAT Junction Slave GX-JC03 / JC06...
...mm that’s suitable for simple measurements. Stable measurements for any type of workpiece. Long-distance model for up to 1,000 mm. Smart Sensor Laser Sensor with Built-in Amplifier ZX1...
..., 2012 We have introduced Proximity Sensor with All-stainless Housing E2EF. Metal Head for long-distance Detection that Withstands Harsh Environments Where the Workpiece Can Rub against the S...
...18, 2013 We have introduced Smart Fiber Sensor E3NX-FA. Improved basic performance with sensing distance and minimum sensing object. The Advanced Fiber Sensor That Handles On-site Needs A New...
...ges in workpieces. The industry's smallest CMOS laser head* for installation into small spaces. Distance discrimination enables stable detection of level differences as small as 1.5 mm. Robot...