...aser Sensor E3NC-L. January 24, 2013 We have introduced Compact Smart Laser Sensor E3NC-L. Long-distance Variable Spot to Match the Application. Stable Detection with Pinpoint 0.1-mm Spot. Se...
.... April 25, 2013 We have introduced Built-in Power Supply Photoelectric Sensor E3JK (NEW). Long-distance Photoelectric Sensor That Supports AC/DC Power Supplies. Long sensing ...
...ed connector model, and connector model, a total of 104 model variations are available. Sensing distance is 1.5 times* longer than that of previous models, for easy sensor positioning adjustm...
...ditions. Stable detection of small level differences or small workpieces. Models with different distance specifications for installation in essentially any location. Easy setup with one butto...
...ed to communicate with RF tags to read and write data. Select components based on communication distance and installation space. Amplifiers & Controllers Controls RFID operations including th...
...el Number Description E2FQ-X10D1 2M Chemical-resistant Proximity Sensor, Shielded, M30, Sensing distance: 10 mm, DC 2-wire, NO, Pre-wired model, 2 m E2FQ-X10D1 5M Chemical-resistant Proximity...