...rovide reliable and comfortable manufacturing for all people who deal with control panels OMRON’s Push-In Plus technology is as easy as inserting to an earphone jack. This reduces the load on...
...-term use, using high-quality components and innovative mechanical design, and is made to OMRON's highest production standards. HMI NYE Soft-NA Soft NA allows users to run NA5 HMI application...
...ecifications Dimensions Catalog last update: December 19, 2013 • Clicking feel. • Conforms to U.S. standards (ANSI/RIA R15.06-1999) for 3-position switches. • Can be mounted in two directions...
...ection, variations in conveyor speed prevent capturing an image so that it fits into the camera’s field of view, requiring workpieces to pause or slow down. NX-CT’s Advance Time sett...
...t. • Long-range sensing up to 30 m with Through-beam models. • Shock resistance rated at 1,000m/s 2 . • Product lineup includes metal M12 pre-wired connector models. • NPN/PNP selector switch...
...g Band with Excellent Chemical Resistance SUS316 and polyethylene are used for the Sensing Band's core and sheath to ensure high resistance to both acidic and alkaline liquids. Detection of L...
...ic and alkaline liquids. • Sensing Band Stickers that use the same material as the Sensing Band’s insulating resin are available in 2 types: adhesivetape type and screw type. F03-16PT [Sensin...
...ic shock. • Water- and dust-proof NEMA TYPE 4X (IP66 equivalent) front panel. • Recognized to U.S. and Canadian requirements under the Component Recognition Program of UL. • CE marking. last ...
... Water- and dust-proof NEMA TYPE 4X (IP66 equivalent) front panel. • Recognized to conform to U.S. and Canadian requirements under the Component Recognition Program of UL. • CE marking. last ...
...ic shock. • Water- and dust-proof NEMA TYPE 4X (IP66 equivalent) front panel. • Recognized to U.S. and Canadian requirements under the Component Recognition Program of UL. • CE marking. • Bui...