Primary Contents

Site Search Results

Site Search Product Search IA Global Search
Results 3721 - 3730 of 4388
S8VS Switch Mode Power Supply (15/30/60/90/120/180...
...nearest OMRON representative. Models without Indication Monitor (Standard Models) Power ratings Input voltage Output voltage (VDC) Output current UL Class 2 Output standards Model number (scr...

https://www.ia.omron.com/products/family/807/lineup.html

R87F / R87T AC Axial Fans/Lineup | OMRON Industria...
...% to 110% rated voltage Frequency (Hz): 50/60 Model Rated voltage (V) Rated current (A) * Rated input (W) * Rated rotational speed (r/min) * Maximum flow rate (m 3 /min) * Maximum static pres...

https://www.ia.omron.com/products/family/809/lineup.html

K2CM Motor Protective Relay/Specifications | OMRON...
...dels: SPST-NO + SPST-NC Voltage reverse-phase detection models: SPDT Operating current range of input circuit 2 to 160 A (Number of passes: 1) Operating voltage range of control circuit 85% t...

https://www.ia.omron.com/products/family/841/specification.html

G70D-VSOC16 / VFOM16 Relay Terminal (Vertical Type...
...owing values apply to G3DZ Relays mounted in a G70D Output Block and not the G3DZ Relay itself. Input (per G3DZ Power MOSFET Relay) Rated voltage 24 V DC Operating voltage 19.2 to 28.8 V DC V...

https://www.ia.omron.com/products/family/857/specification.html

G7TC I/O Relay Terminal/Specifications | OMRON Ind...
...res Lineup Specifications Dimensions Catalog last update: June 13, 2022 Coil Ratings (Common to Input/Output per Relay) Rated voltage (V) Rated current (mA) Coil resistance (Ω) Must operate M...

https://www.ia.omron.com/products/family/859/specification.html

G70A I/O Terminal Socket/Specifications | OMRON In...
...characteristics are measured at a coil temperature of 23°C. Solid State Relay (G3R-I/O) Ratings Input Module Input Model Rated voltage Operating voltage Input current Must o...

https://www.ia.omron.com/products/family/860/specification.html

G6D-F4PU / G3DZ-F4PU, G6D-F4B / G3DZ-F4B Terminal ...
... value is measured at 120 switching frequencies/min. Ratings Power MOS FET Relay Specifications Input (per G3DZ Power MOS FET Relay) Rated voltage Operating voltage Must operate voltage level...

https://www.ia.omron.com/products/family/898/specification.html

G7T I/O Relay/Specifications | OMRON Industrial Au...
...pecifications Dimensions Catalog last update: May 22, 2023 Ratings Coil Ratings (Common to Both Input and Output) Rated voltage (V) Rated current Coil resistance Must operate voltage Must rel...

https://www.ia.omron.com/products/family/952/specification.html

G3NA Solid State Relays/Specifications | OMRON Ind...
...omation Features Lineup Specifications Dimensions Catalog last update: November 4, 2025 Ratings Input (at an Ambient Temperature of 25°C) Model Rated voltage Operating voltage Impedance (See ...

https://www.ia.omron.com/products/family/992/specification.html

G3F / G3FD Solid State Relays G3[]-VD/Lineup | OMR...
...ring Information List of Models Isolation Zero cross function Indicator Rated output load Rated input voltage Model Photocoupler Yes Yes 3 A at 100 to 240 VAC *1 5 to 24 VDC G3F-203SN-VD DC5-...

https://www.ia.omron.com/products/family/995/lineup.html

Results 3721 - 3730 of 4388