...ppropriate connection methods. Model Connection method S82K-10024 S8T-DCBU-02 Only connect the +V and -V outputs in parallel S82K (100 W (- P type only) S82J (300, 600 W) Connect the...
...lowing is a detailed explanation of the calculation. R 1 = 220 M, so LED forward current I F = (V CC − V F )/R 1 = (5 − 1.2)/220 = 17 mA. (Formula 1) For the EE-SX1041, the standard ...
...of a phototransistor under a specified input current condition and at a specified bias voltage. V CE (sat) Collector-emitter saturated voltage The ON-state voltage between the collector and e...
...2? Answer No, the peripheral port on the CPU Unit of Programmable Controllers do not supply 5 V, so the NT-AL001-E cannot be connected. Use an RS-232C port. CJ2 Introducing the Flagship CJ2...
...units combination is: (1) Interface unit C200H-IP007 + Cable CQM1-CIF01 (PC98), CQM1-CIF02 (DOS/V) (2) Host Link Unit C120-LK201-V1 + Cable XW2Z-200P (2m), XW2Z-500P (5m) * The XW2Z-500P is a...
...trollers : Peripheral interface C200H-IP007: CQM1-CIF02 Host link unit C120-LK201-V1: XW2Z-200S-V *"Windows" is a registered trademark of Microsoft Corporation. CJ2 Introducing the Flagship C...
...55°C Ambient operating humidity 10% to 90% (with no condensation) Rated power supply voltage +5 V ±10% (supplied from pin 6 of RS-232C connector) Rated power supply current 150 mA max. Surge ...
..., use the Windows version of the NT-ZJCMX1-V4 or the MS DOS version of the NT-ZA3PC-V2/NT-ZA3DV-V-V2. CJ2 Introducing the Flagship CJ2 CPU Units, with Built-in Multifunctional Ethernet Port. ...
...t can be used. Cables for Touch Panels with a 9-pin Connector IBM PC/AT or compatible XW2Z-200S-V/500S-V PC98 computer, 25-pin XW2Z-200S/500S PC98 computer, Half-pitch 14-pin XW2Z-20...
...versions of Windows? Answer The Ver.4.05 of Windows version NT Support Tool (NTST) "NT-ZJCMX1-V[]"supports the Windows2000/XP. As for Windows versions which each version of NT Support Tool ...