... R impedance. C: 0.5 to 1 μF per switching current (1 A) R: 0.5 to 1 Ω per switching voltage (1 V) The values may change according to the characteristics of the load. The capacitor suppresses...
...ch WL[]-TH 5 to 120°C Limit Switch VE[]-TH 5 to 100°C Basic Switch TZ -65 to 400°C Basic Switch V[]-T -25 to 150°C Cold-resistant Limit Switches and Basic Switches Switch type Model Cold resi...
...nted in the desired equipment. You can select from among Z-size General-purpose Basic Switches, V-size Miniature Basic Switches, S-size Subminiature Basic Switches, J-size Ultra Subminiature ...
...s. Microload Models (Refer to the following information when using the WL01CA2.) Rated voltage (V) Resistive load (A) 125 VAC 0.1 30 VDC It is best to used the WL01CA2 in the range shown in t...
...stance (liquid resistance between E1 and E3) can be calculated with the following equation. R = V⁄I R: Liquid resistance between the electrodes (kΩ) V: Voltmeter's displayed val...
...t signal. When using them, pull up to the positive power supply voltage level or pull down to 0 V. The complementary output allows flow-in or flow-out of the output current and thus the risin...
...the amount of deviation from the rated values for output current (4 mA and 20 mA) or voltage (1 V and 5 V) when zero pressure and the rated pressure are applied at a constant tempera...
...hysteresis for the E8M-10 Pressure Sensor is ±1% F.S. Converted to voltage, ±1% × 1⁄100 (%) × 4 V (F.S.) = ±0.04 V E2E Standard Sensors for Detecting Ferrous Metals under Standard Co...
... capacity for a 200-VAC inductive load. 1.Draw a vertical line where the contact voltage is 200 V (red line). 2.Draw a horizontal line from the point of intersection with the AC inductive loa...