...tact output Voltage output PNP open-collector output When using an NPN DC 2-wire sensor, input +V to terminal 1 and -V to terminal 11. When shorted, about 12 V and 13 mA (no...
...input signal. The number of samples can be selected for the moving average. In the K3HB-X, K3HB-V, K3HB-S, K3HB-H, and K3HB-R Digital Panel Indicators, the number of samples can be set to 2, ...
... and current. 2. In the case of Analog Signal Input Applicable Digital Panel Meter K3HB-X, K3HB-V, K3HB-S, K3GN, K3MA-J, K3TE, K3TF 3. In the case of Temperature Input Separate a lead wire co...
...-THB Temperature/Humidity Sensors? Answer Humidity The humidity output of ES2-THB is a 1 to 5-V linear output for a humidity of 0% to 100%. Select a Temperature Controller that supports a 1...
...nal and mounting terminal) at 1,000 VDC Impulse withstand voltage 1.2/50 μs, peak value: 65,000 V (between high-voltage terminal and mounting terminal) Ambient operating temperature -20 to 60...
...ower consumption? Answer Power consumption is the amount of work per hour. Power W = Voltage (V) × Current (A) × Time (h) [Wh] S8VS Multi-Function Indication Monitor for Production Site Vis...
...as COM terminal. DC input circuits Input voltage 10.8 to 28.8 VDC 20.4 to 26.4 VDC ON voltage 8 V 16 V Input impedance 6.5 kΩ 4.7 kΩ Isolation method ZEN-8E1DR: Not isolated ZEN-8E1D...
...itching capacity of the relay? Answer Max. switching capacity Resistive load (COSφ=1): AC 250 V/8 A, DC 24 V/5 A Inductive load (COSφ=0.4): AC 250 V/5 A, DC 24 V/...
...nts Question Can a single-phase motor be controlled by a 3G3EV Inverter with a single-phase 100-V input? Answer No, a single-phase motor cannot be used. Doing so will cause a failure. The I...
... Model Number Description S8VK-G01505 Switch Mode Power Supply, Capacity 15 W, Output voltage 5 V S8VK-G01512 Switch Mode Power Supply, Capacity 15 W, Output voltage 12 V S8VK-G01524...