Primary Contents

Site Search Results

Site Search Product Search IA Global Search
Results 4741 - 4750 of 6478
Z General-purpose Basic Switch/Specifications | OM...
...res in parentheses are for the Z-15HW78(-B) model, the AC ratings of this model are 125 and 250 V only. Z-15 (Flexible Rod Models) Rated voltage Non-inductive load (A) Inductive load (A) Resi...

https://www.ia.omron.com/products/family/289/specification.html

A General-purpose Basic Switch/Specifications | OM...
...Lineup Specifications Dimensions Catalog last update: September 15, 2023 Ratings Rated voltage (V) Non-inductive load (A) Inductive load (A) Resistive load Lamp load Inductive load Motor load...

https://www.ia.omron.com/products/family/290/specification.html

G9SP Safety Controller/Specifications | OMRON Indu...
...00 mA max. *2 T4, T5: 30 mA max. *1 Total of T0-2 and T4-5: 120 mA max. ON residual voltage 1.8 V max. (between each output terminal and V1) Leakage current 0.1 mA max. *1. Connection to OMRO...

https://www.ia.omron.com/products/family/2937/specification.html

GX-[]D16[]8 / []D32[]8 Digital I/O Terminal e-CON ...
... points Internal I/O common NPN PNP ON voltage 15 VDC min. (between each input terminal and the V terminal) 15 VDC min. (between each input terminal and the G terminal) OFF voltage 5 VDC max....

https://www.ia.omron.com/products/family/2952/specification.html

GX-[]D16[]1 / OC1601 Digital I/O Terminal 2-tier T...
... points Internal I/O common NPN PNP ON voltage 15 VDC min. (between each input terminal and the V terminal) 15 VDC min. (between each input terminal and the G terminal) OFF voltage 5 VDC max....

https://www.ia.omron.com/products/family/2954/specification.html

GX-ID16[]2 / OD16[]2 / MD16[]2 Digital I/O Termina...
... points Internal I/O common NPN PNP ON voltage 15 VDC min. (between each input terminal and the V terminal) 15 VDC min. (between each input terminal and the G terminal) OFF voltage 5 VDC max....

https://www.ia.omron.com/products/family/2955/specification.html

GX-EC0211 / EC0241 Encoder Input Terminal 3-tier T...
...rrent 8.4 mA (at 24 VDC) 8.6 mA (at 5 VDC) 8.4 mA (at 24 VDC) 8.6 mA (at 5 VDC) ON voltage 19.6 V min. 4.5 V min. 18.6 V min. 4.5 V min. OFF voltage 4 V ma...

https://www.ia.omron.com/products/family/2972/specification.html

H3DK-M / -S Multi-range, Multi-mode Timer/Specific...
..., Ie: 3 A AC-13: Ue: 250 VAC, Ie: 5 A DC-13: Ue: 30 VDC, Ie: 0.1 A Rated insulation voltage 250 V Rated impulse withstand voltage (altitude: 2,000 m max.) 4 kV (at 240 VAC) Conditional short-...

https://www.ia.omron.com/products/family/2984/specification.html

H3DK-F Twin Timer/Specifications | OMRON Industria...
..., Ie: 3 A AC-13: Ue: 250 VAC, Ie: 5 A DC-13: Ue: 30 VDC, Ie: 0.1 A Rated insulation voltage 250 V Rated impulse withstand voltage (altitude: 2,000 m max.) 4 kV (at 240 VAC) Conditional short-...

https://www.ia.omron.com/products/family/2985/specification.html

H3DK-G Star-delta Timer/Specifications | OMRON Ind...
..., Ie: 3 A AC-13: Ue: 250 VAC, Ie: 5 A DC-13: Ue: 30 VDC, Ie: 0.1 A Rated insulation voltage 250 V Rated impulse withstand voltage (altitude: 2,000 m max.) 4 kV (at 240 VAC) Conditional short-...

https://www.ia.omron.com/products/family/2986/specification.html

Results 4741 - 4750 of 6478