...ecifications Dimensions Catalog last update: December 19, 2013 • Character height of 4.8 or 3.2 mm makes for easy-toview display. • Installation is easy with snap-in mounting. • The series in...
...er flexibility in the movable section (models with 30 cores). • Protective tubing diameter of 1 mm with ground for high-speed response. • Usage together with the automatic filter adjustment f...
...tion lens for 4/3-inch cameras. • Lineup of 5 models with focal lengths ranging from 12.5 to 50 mm. • Leverages the floating mechanism to enable image capture at all ranges. • Lock screws for...
... industrial Ethernet ports and a power supply are housed in a compact design with a width of 66 mm. The NX1 provides key functionality to integrate control and information for advanced manufa...
...cifications Dimensions Catalog last update: May 7, 2018 • The slim design measures only 24 × 24 mm. It weighs only 105 g. • Measuring shiny objects with an inclination of ±8° • The sensor hea...
...ns for megapixel C-mount cameras. • Lineup of 10 models with focal lengths ranging from 4 to 75 mm. • The increased resistance to vibration enables application in environments where the lens ...
...ofocus Lens Accommodates size variations The autofocus lens covers a focal length range from 59 mm to 2,000 mm*1. Even when products in different sizes are produced, the focus range ...