| Site Search | Product Search | IA Global Search |
.... For your information, the Smart Sensors has the function of laser life degradation detection. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
... Y E4PA-LS50-M1 2 m min. E4PA-LS200-M1 8 m min. E4PA-LS400-M1 16 m min. E4PA-LS600-M1 25 m min. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
...isplacement Sensors "Z4M-T30V/T30V2 Series" High-precision Laser Profiling System "Z300 Series" E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
...cable for the E4C-TS50S.) For the E4R, use an 11/0.16-dia. parallel 1-conductor shielded cable. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
.... High-temperature objects Surrounding air is heated so that ultrasonic waves may be reflected. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
...f 500 to 4,000 mm, then use a E4PA-LS600-M1 with detection distance of 800 to 6,000 mm instead. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
...ffectiveness depends on the sensing object, so always confirm operation with the actual system. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
... Panel Indicators. The resolution, however, will be (Maximum distance - Minimum distance)/4096. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
... 5 poles. If this is done, however, you cannot use the mutual interference prevention function. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
...e perfectly flat and the waves must be vertical. Keep this in mind when positioning the Sensor. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
...setting Testing equipment 24 VDC: KIKUSUI, MODEL PAB32-1.2A No.139 DMM: IWATSU, SC-740 No. MO18 E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
...ements can be made for shiny surfaces but it doesn't have a large tolerance for angle variance. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
...ements can be made for shiny surfaces but it doesn't have a large tolerance for angle variance. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
...ing into the operating range of the Sensor. (Otherwise the protruding object will be detected.) E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
...24 150 2048 300 4096 600 Relationship of Averaging Number and Response Time (with a Fixed Gain) E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
...measurements will not be possible. Also, ZX-L-N Laser type does not have this display function. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
...aced. Models that have a replaceable Measurement Head are the D5SN-TN1, D5SN-TF1, and D5SN-TR1. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
...t reflect light. Confirm the dimensions of the window frame, checking the measurement accuracy. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
...*Be aware that the tolerance of resistance value of 250 Ω indicates an error of output voltage. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...
...not guaranteed values. They will vary depending on the environment in which the Sensor is used. E2E Standard Sensors for Detecting Ferrous Metals under Standard Conditions Support Software "S...