| Site Search | Product Search | IA Global Search |
...整合製造系統 OMRON多年現場經驗,提供分區製造 X 整線思維 OMRON AMR精準台車結合搬運 OMRON AMR精準台車結合搬運 Auto focus sensing 自動追焦飛拍 Auto focus sensing 自動追焦飛拍:等間距飛...
...curately measure static charges. These contribute to static electricity countermeasures through Sensing & Control technology. Protection equipment from low to high volage. Electric circuit an...
https://www.ia.omron.com/products/category/power-supplies_in-addition/
...nterference. • Superior environment resistance with standard cable made of oilresistant PVC and sensing surface made of material that resists cutting oil. • Useful to help prevent disconnecti...
... GD series. Prepare the necessary equipment. 検査・確認 設計 保守・メンテ 省力化・自働化 情報化 効率化(業務・作業) Visualizing sensing data to identify the best installation conditions [GD ...
...omation Features Lineup Specifications Dimensions Catalog last update: December 19, 2013 • Long sensing distance of 30 m for Through-beam Models, 4 m for Retro-reflective Models, and 1 m for ...
...es (3 dia., 4 dia., 5.4 dia., 6.5 dia., M4, M5) A lineup of unshielded models for long distance sensing is also available. Stable long distance sensing performance enables worry-free...
... BGS Reflective Models E3ZM-LS6[]H/-LS8[]H Three models with different fixed sensitivity (rated sensing distances) have been created. These models cover the sensing ranges of the E3Z...
...ts The E3ZM-CT[]2B uses a bright orange LED to generate a spot that's visible 1 m away. And the sensing distance of 20 m provides more leeway in detection (response time: 2 ms). It all adds u...
...luded as standard with the product. • Alarm detection function, Remote control function, Remote sensing function last update: March 1, 2022...
...mm, so detection is possible at a conveyor speed of up to 4 m/s. (With the E3S-DB[][]2(T) and a sensing distance of 200 mm.) Reduced Work Easy Setup and Operation; Reduced Commissioning and M...
...at are modulated and non-modulated of Photomicrosensors Used for Industrial Equipment? What are sensing position characteristics (for slot-type models) of Photomicrosensors Used for Industria...
... operation without causing mutual interference? When a cover is placed on the Ultrasonic Sensor sensing surface, does it affect the sensing? Which Ultrasonic Sensors have a long dete...
...ted from each other? What types of reflection heads are available for each surface character of sensing objects? How long can the cable for an Ultrasonic Displacement Sensor or Ultrasonic Sen...
...nal light interference prevention algorithm high-resolution mode high-speed mode margin minimum sensing object with slit attached non-modulated light one-turn adjuster optical fiber sensor op...
https://www.ia.omron.com/support/glossary/sensors/photoelectric-sensors/
...rkpieces. *1. When the ambient temperature is 10 to 40°C. *2. Reference values at the center of sensing distance. Simplicity Elimination of Installation Restrictions Models with Different Dis...
...Automation Features Lineup Specifications Dimensions Catalog last update: April 15, 2024 • Long sensing distance of 30 m for Through-beam Models, 4 m for Retro-reflective Models, and 1 m for ...
...e detection regardless of color or material. Black/white error of only 2% max. (E3S-CL1) • Long sensing distance of 500 mm (E3S-CL2). • Eliminates background influence. (Differential travel o...
...iding refined index in Proximity Sensors. different frequency Differential coil type horizontal sensing distance leakage current characteristic perpendicular sensing distance potenti...
https://www.ia.omron.com/support/glossary/sensors/proximity-sensors/
...21, 2017 • Correct operation even with aluminum or iron chips sticking to the Sensor. Only the sensing object is detected. • Pre-wired Smartclick Connector Models also available. last updat...
...atalog last update: September 16, 2015 • Only 5.5 × 5.5 mm with a built-in Amplifier. • Maximum sensing distance: 2.5 mm. Stable detection even with workpiece fluctuations. • Response frequen...