Primary Contents

IA Global Search Results

Select Country in

Site Search Product Search IA Global Search
Results 6141 - 6160 of 41486
V410-H Handheld Reader/額定/性能 | OMRON Industrial Au...

...ensions 6.5 in. H x 2.6 in. W x 3.9 in. D 165 mm H x 67 mm W x 98 mm D Weight 5.7 oz. / 161.9 g Input Voltage Range 4.5 to 5.5 VDC Host Powered; 4.5 to 5.5 VDC External Power Supply Operating...

https://www.omron.com.tw/products/family/3799/specification.html

H7CC-R Digital Tachometer/種類 | OMRON Industrial Au...

...play digits Outputs Power supply voltage Model Tachometer • Tachometer 11-pin socket 1-stage (1 input and output) 6 digits Contact output (SPDT) 100 to 240 VAC H7CC-R11 24 VAC/ 12 to 48 VDC H...

https://www.omron.com.tw/products/family/3810/lineup.html

H7CC-R Digital Tachometer/額定/性能 | OMRON Industrial...

...尺寸 型錄/操作手冊/CAD/軟體 更新日期 2024年5月27日 Ratings Classification Tachometer Item H7CC-R11[] H7CC-R11W[] Input mode 1 input only 2 inputs only Ratings Power supply voltage *1...

https://www.omron.com.tw/products/family/3810/specification.html

S8VK-WB Switch Mode Power Supply (240/480/960-W Mo...

...f Models in Ordering Information, below. Ordering Information List of Models Power rating Rated input voltage Rated output voltage (VDC) Rated output current Maximum boost current Model 240 W...

https://www.omron.com.tw/products/family/3821/lineup.html

iX3 Parallel Robots EtherCAT (NJ501-R) version/額定/...

...ge 5 to 90% (non-condensing) Weight 52 kg Basic configuration Controller iCS-ECAT On-board I/O (Input/Output) 12/8 Conveyor tracking input 2 RS-232C serial communications port 1 Prog...

https://www.omron.com.tw/products/family/3823/specification.html

iX4 Parallel Robots EtherCAT (NJ501-R) version/額定/...

...r meat and poultry processing --- --- Yes Basic configuration Controller iCS-ECAT On-board I/O (Input/Output) 12/8 Conveyor tracking input 4 RS-232C serial communications port 1 Prog...

https://www.omron.com.tw/products/family/3824/specification.html

CK3A-G305L / -G310L / -G320L CK3A-series Direct PW...

... Ω, 60 W 17 Ω, 60 W 17 Ω, 60 W *1. The range of acceptable variation for the Logic Power Supply input voltage is 22.0 to 26.4 VDC. *2. The range of acceptable variation for this Main Circuit ...

https://www.omron.com.tw/products/family/3851/specification.html

E3AS-HF Series TOF Laser Sensor with Built-in Ampl...

...utput type) NO/ NC selectable Current output 4 to 20 mA, maximum load resistance 500 Ω External input Laser OFF / Teaching / Zero reset selectable NPN ON time: 0 V short-circuit or 1.5 V or l...

https://www.omron.com.tw/products/family/3926/specification.html

S8AS2 Smart Power Supply (240/480 W)/種類 | OMRON In...

...期 2025年10月6日 Model Number Structure Model Number Legend Ordering Information Main unit Capacity Input voltage Output voltage Maximum Output current (Per output branch) Total output curren...

https://www.omron.com.tw/products/family/3956/lineup.html

E3S-A Built-in Amplifier Photoelectric Sensor (Med...

...l voltage: 1 V max.), Open-collector output (NPN or PNP depending on model) External diagnostic input (Only on Sensors with external diagnostic outputs) Input voltage NPN with Emitte...

https://www.omron.com.tw/products/family/410/specification.html

E39-VA Hand-held Checker/額定/性能 | OMRON Industrial ...

...操作手冊/CAD/軟體 更新日期 2012年12月13日 Ratings Power supply voltage 18 V (use two 9-V dry-cell batteries) Input configuration Operates when the output transistor of the Sensor turns ON. Am...

https://www.omron.com.tw/products/family/432/specification.html

G70D-VSOC16 / VFOM16 Relay Terminal (Vertical Type...

...owing values apply to G3DZ Relays mounted in a G70D Output Block and not the G3DZ Relay itself. Input (per G3DZ Power MOSFET Relay) Rated voltage 24 V DC Operating voltage 19.2 to 28.8 V DC V...

https://www.omron.com.tw/products/family/857/specification.html

G7TC I/O Relay Terminal/種類 | OMRON Industrial Auto...

...pecify the rated voltage. I/O classification I/O points Internal I/O common Rated voltage Model Input 16 NPN (- common) 12 VDC G7TC-ID16 24 VDC 100 (110) VDC 100/(110) VAC G7TC-IA16 200/(220)...

https://www.omron.com.tw/products/family/859/lineup.html

G7TC I/O Relay Terminal/額定/性能 | OMRON Industrial A...

...ustrial Automation 產品類別 特長 種類 額定/性能 外觀尺寸 型錄/操作手冊/CAD/軟體 更新日期 2022年6月13日 Coil Ratings (Common to Input/Output per Relay) Rated voltage (V) Rated current (mA) Coi...

https://www.omron.com.tw/products/family/859/specification.html

G70D-SOC08 Relay Terminal/額定/性能 | OMRON Industrial...

....0-mm double) Shock resistance Destruction 300 m/s 2 Malfunction 100 m/s 2 Noise immunity Power input (normal mode) 600 V for 10 min with a pulse width of 100 ns to 1 μs Power input ...

https://www.omron.com.tw/products/family/863/specification.html

ZX-T Smart Sensors High-Precision Contact Type/Spe...

...1.2 V max. PNP open-collector outputs, 30 VDC, 30 mA max. Residual voltage: 2 V max. Zero reset input, timing input, reset input, judgement output hold input ON: Sh...

https://www.ia.omron.com/products/family/1424/specification.html

ZX-E Smart Sensors (Inductive Displacement Type)/S...

...1.2 V max. PNP open-collector outputs, 30 VDC, 50 mA max. Residual voltage: 2 V max. Zero reset input, timing input, reset input, judgement output hold input ON: Sh...

https://www.ia.omron.com/products/family/1457/specification.html

ZX-L-N Smart Sensors (Laser Displacement & Measure...

... 1.2 V max. PNP open-collector outputs, 30 VDC, 50 mA max. Residual voltage: 2 V max. Laser OFF input, zero reset input, timing input, reset input ON: Short-circuit...

https://www.ia.omron.com/products/family/1503/specification.html

K3HB-X Process Indicator/Specifications | OMRON In...

.../DC: 11 VA/7 W max. (max. load) Current consumption DeviceNet power supply: 50 mA max. (24 VDC) Input DC voltage, DC current, AC voltage, AC current A/D conversion method Delta-Sigma method E...

https://www.ia.omron.com/products/family/1535/specification.html

K3HB-S Linear Sensor Indicator/Specifications | OM...

.../DC: 11 VA/7 W max. (max. load) Current consumption DeviceNet power supply: 50 mA max. (24 VDC) Input DC voltage/current A/D conversion method Sequential comparison system External power supp...

https://www.ia.omron.com/products/family/1536/specification.html

Results 6141 - 6160 of 41486

Select Country in