| Site Search | Product Search | IA Global Search |
...n over time and temperature characteristics. Accordingly, the settings must be made so that I L x 0.5 > I 2 + I 3 . Calculating using the calculation example above, I L = 0.425 mA x ...
...nsing object given in the catalog. Example: Standard opaque sensing object measuring at least 2 x 0.8 mm for the EE-SX47/67 Series Dimensions of emitter/receiver slit: 2 x 0.8 mm E2E...
...he front of the Units. The first Word that is allocated is “n” and corresponds to CIO 1500 + 25 x unit number. For setting details, refer to the relevant manual. CJ2 Introducing the Flagship ...
...rn OFF (i.e., satisfies the following condition). Leakage current of output transistor when OFF x Input impedance of input circuit on Programmable Controllers ...
...on Control Units connected to a servo driver from another company. What is required for the DRV X-Y Connector XSOUT signal (SEN signal), and what timing is required? Answer The XSOUT signal...
...Unit turns ON, the counting operation will begin, and the RUN indicator will light. n = 100 +10 x Unit number for the C200HX/HG/HE, C200HS, or C200H n = 2000 + 10 x Unit number for a...
...ircuits) to Description (32 points/common) x1 circuit (1 common) = 32 points (32 points/common) x 2 circuits (2 commons) = 64 points (16 points/common) x 6 circuits (6 commons) = 96 ...
...t of the addresses that are used to differentiate between inputs and outputs can be changed to "X:" and "Y:". The setting can be changed on the Ladder Diagram Tab Page (Tools - Options - Ladd...
...ient storage temperature -20 to 75°C Vibration resistance Conforms to JISC 0911, 80 min each in X, Y, and Z directions Shock resistance Conforms to JISC 0912, 15G for 3 times each in ...
...ails Basic model (without seal) --- --- Z, A, D2D, DZ, D2MV, D3C, D2X, D2T, J, D2F, D2MQ, D2MC, X, V, VX, K, SS, D2S, TZ Resists penetration of dirt and dust into the Switch. No protection ag...
..., and Special-purpose Basic Switches. Z-size General-purpose Basic Switches are available as an X-model direct-current switch with magnetic blowout, a DZ-model DPDT Basic Switch for controlli...
...of an adjustable roller lever in Limit Switches? Answer Use the following equation: OF' = (OF x R)*/R' *(OF x R): Fixed torque Where OF is operating force, R is roller lever length...
...er 35653 or equivalent. F03-16PE Sensing Band A standard F03-16PE sensing band is made from 0.3 x 1.5 rectangular lines. (1)Connecting the Sensing Band Directly to the Water Leak Detector Str...
... Electrode Holders (Applicable to BF-3(R), -4(R), and -5(R)) Remove the two mounting screws (M5 x 25) of BF-series Electrode Holders and attach the two cap screws (M5 x 25) provided ...
...nships are given in the following table. kgf/cm 2 mmHg mmH 2 O Pa 1 kgf/cm 2 1 735.559 1.000028 x 10 4 0.0980665M 1 mmHg 1.3595 x 10 -3 1 1.3595 x 10 0.133322k 1 mmH 2 O 0.9...
...voltage is less than 80% of the operating voltage. Therefore MY2 AC200/220V operates at 200 VAC x 80% = 160 VAC max. (when coil temperature is 23°C). MY Best-selling, general-purpose relays t...
... The maximum allowable voltage is 110% of the coil rating. In this case, it is 121 VAC (110 VAC x 110% = 121 V). Applicable model: MY Series MY Best-selling, general-purpose relays that can b...
...et: M4 screws in 35-mm straight line S-bracket: M4 screws at diagonally opposed corners of a 58 x 22-mm rectangle Bottom-mounted case: M4 screws at diagonally opposed corners of a 20 ...
...7L Remarks Mounting method DIN track mounting: A-series only Mounting holes in panel MA306A: 27 x 50 diagonal corners MA306: 27 x 52 diagonal corners MA406N: 30 x 42 diagona...
...ey are mounted facing each other or in parallel. Model Item M8 M12 M18 M30 DC 2-Wire Models E2E-X[]D[] AC/DC 2-Wire Models E2E-X[]T1 Shielded A 20 30 (20) 50 (30) 100 (50) B 15 20 (1...