| Site Search | Product Search | IA Global Search |
....2. Reference Information: Fully turn the dial to 0 for a momentary output of 20 to 30 ms. K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
...tents Question Could you show me a repetitive-operation circuit using two Timers? Answer K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
...e, use together with Relays in the following type of circuit. (Written using JIS notation) K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
...he star-delta transfer time is the same. 2.The length of the square body part is the same. K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
...Gray (Munsell N3.0) 1 type Flush mounting Case color: Black (Munsell N1.5) Dimensions Front: 96 x 96 Body: 79 dia. x 96 (for flush mounting model) Front: 96 x 96 Body: 77.5 ...
... must be selected and cannot be changed. 2.The length of the square body part is the same. K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
...1.2 s to 300 h Maximum time scale 4 scales: 0.5, 1, 5, and 10 4 scales: 1.2, 3, 12, and 30 K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
...ly voltage specifications will be 100 to 240 VAC/100 to 125 VDC instead of 100 to 240 VAC. K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
...olumn (2) is H3CR-A8 Solid-state Timers. The size of the panel cutout must be changed from 43.5 x 50.5 to 45 x 55 and Y92F-74 Flush Mounting Adaptors must be used. 4.The substitute p...
..., 30 min, 3 h, 30 h B: 6 s, 60 s, 6 min, 60 min, 6 h C: 12 s, 120 s, 12 min, 120 min, 12 h K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
...ing (F): 1 type Flush mounting: 1 type Mounting method Surface mounting Three M4 screw holes 74 x 102 mm (W x H) Triangle (H2E, -P, 2) 80 x 120 mm (W x H) Triangle ...
...antaneous contacts drop when large loads are used. Install an external replay as required. K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
...mounting/Flush mounting) H3AM: 1 type (Flush mounting only) Flush mounting only panel cutout 52 x 66 mm (W x H) (TDS-Y) 53 x 65 mm (W x H) (TDS + Y92F-50) 81 dai. (...
...M2T, MM2TB: 220 VAC 15 A, 24 VDC 10 A MM2TP: 220 VAC 7.5 A, 24 VDC 5 A DC load switching model (X) MM2XT, MM2XTB: 110 VDC, 10 A MM2XTP: 110 VDC, 7 A H3YN-2: 250 VAC 5 A, 24 VDC 5 A MM2Y: Same...
...y cause malfunction. Make sure that the power is turned OFF before changing the time unit. K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
...standard models), H5CX-L (economy models) Note:H5CX-B does not have a twin timer function. K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
...rs 2. H5CX-A/L Digital Timers Applicable models: H3CR-F Series, H3DE-F, H5CX-A, and H5CX-L K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
... Applicable models: H5CX-A and H5CX-L Note:The H5CX-B does not have a twin timer function. K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
...as MY2N-CR to switch Timers power supply. (Pay careful attention to the contact capacity.) K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...
... stops when the power is OFF, and continues after timing out until there is a reset input. K3HB-X A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current ...