| Site Search | Product Search | IA Global Search |
...last update: September 24, 2012 Actuator Model Pin plunger TZ-1G Hinge lever TZ-1GV Short hinge roller lever TZ-1GV22 Hinge roller lever TZ-1GV2 Note: The levers and rollers are made...
... X, and DZ Models Note: These Actuators are not provided with Switches. Hinge Lever XAA-1 Hinge Roller Lever ZAA-2 Short Panel Mount Plunger ZAQ-3 Medium Panel Mount Plunger ZAQ-2 Long Panel ...
...DZ Models Actuators (Sold Separately) Actuator Common to Z and X models Hinge lever XAA-1 Hinge roller lever ZAA-2 Panel mount plunger Short ZAQ-3 Medium ZAQ-2 Long ZAQ-1 Panel mount ...
...ype. Refer to Data Sheet for the Model Number Structure. Standard Models Pin Plunger D4C-[][]01 Roller Plunger D4C-[][]02 Crossroller Plunger D4C-[][]03 Roller Lever D4C-[][]20 D4C-[...
...3-conductor VCTF S-FLEX cable (0.75 mm 2 , 7 mm in dia.) is provided. Operating Characteristics Roller Plunger D4E-1A00N D4E-2A00N D4E-1A10N D4E-2A10N Roller Plunger D4E-1A20N *1 D4E...
... General- purpose with cable Micro load with cable Actuator Model Model Model Model Model Model Roller plunger D4E-1A[]0N D4E-2A10N D4E-1A20N D4E-2A20N D4E-1A21N D4E-2A21N Crossroller plunger...
... plunger models.) Plunger SHL-D55 SHL-D55-01 Panel Mount Plunger SHL-Q55 SHL-Q55-01 Panel Mount Roller Plunger SHL-Q2255 SHL-Q2255-01 Panel Mount Crossroller Plunger SHL-Q2155 SHL-Q2155-01 Sh...
...last update: November 12, 2012 (Unit: mm) Plunger ZC-D55 Panel Mount Plunger ZC-Q55 Panel Mount Roller Plunger ZC-Q2255 Panel Mount Crossroller Plunger ZC-Q2155 Sealed Roller Plunger...
...o Model Number Legend on Data Sheet for details. Sealed Plunger 1VE-10N Cam Arm 1VE-10CA-[] Cam Roller Arms 1VE-10CA2-[] Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to al...
...ckwise operation 1VE-10CA-11 Clockwise operation 1VE-10CA-12 Two-side operation 1VE-10CA-13 Cam roller arm Counterclockwise operation 1VE-10CA2-11 Clockwise operation 1VE-10CA2-12 Two-side op...
...tive load) Operating speed Sealed plunger: 0.1 mm/s to 0.5 m/s Cam arm: 0.5 mm/s to 0.5 m/s Cam roller arm: 0.5 mm/s to 0.5 m/s Allowable operating frequency Mechanical 120 operations/min. El...
https://www.ia.omron.com/products/family/333/specification.html
...atalog last update: November 12, 2012 (Unit: mm) Switches (Dimensions not shown are the same as roller lever models.) Roller Lever HL-5000 Adjustable Roller Lever HL-5030 Ad...
...s are possible. Ask your OMRON representative for details.) Ordering Information Actuator Model Roller lever HL-5000 * Adjustable roller lever HL-5030 * Adjustable rod lever HL-5050 ...
...ote: Do not use the M12 mounting screw and the case mounting hole at the same time. Panel Mount Roller Plunger D4MC-5020 *1. Stainless steel plunger *2. The length of the imperfect threads is...
...del Number Legend Ordering Information Actuator Model Panel mount plunger D4MC-5000 Panel mount roller plunger D4MC-5020 Panel mount crossroller plunger D4MC-5040 Hinge lever D4MC-1000 Short ...
...re 2 to 6, which indicate the number of plungers. Bevel Plunger VB-[]111 Bevel Plunger VB-[]141 Roller Plunger VB-[]211 Roller Plunger VB-[]241 Note: Unless otherwise indicated, a to...
...s Catalog last update: September 24, 2012 Shape of box With flange Without flange Conduit Model Roller plunger (with a 6.8-dia. roller) Two on the side VB-2211 VB-2241 VB-3211 VB-324...
...atures Lineup Specifications Dimensions Catalog last update: July 1, 2016 (Unit: mm) Cable type Roller Plunger D4ER-1A21N * D4ER-2A21N * Cross Roller Plunger D4ER-1B21N * D4ER-2B21N ...
https://www.ia.omron.com/products/family/3548/dimension.html
...og last update: March 1, 2019 (Unit: mm) Note: Omitted dimensions are the same as those for the Roller Lever Type Models D4B-2[][][]N have a G1/2 conduit opening. D4B-4[...
... (Slow-action) 2NC (Slow-action) Model Direct opening Model Direct opening Model Direct opening Roller lever (resin roller) G1/2 (PF1/2) D4B-2111N D4B-2511N D4B-2A11N M20 D4B-4111N D...