| IAグローバル検索 |
...ineup Specifications Dimensions Catalog last update: August 6, 2013 Ratings Item Rated voltage (V) Non-inductive load (A) Inductive load (A) Resistive load Lamp load Inductive load Motor load...
https://www.ia.omron.com/products/family/1116/specification.html
...ecifications Dimensions Catalog last update: September 24, 2012 Characteristics Rating 5 A, 125 V (resistive load) 3 A, 250 V (resistive load) Inrush current NC: 20 A max. NO: 10 A m...
https://www.ia.omron.com/products/family/1119/specification.html
...ol output Load power supply voltage: 24 VDC max., Load current: 80 mA max. (residual voltage: 2 V max.); NPN voltage output; Light-ON/Dark-ON mode selector Load power supply voltage: 30 VDC m...
https://www.ia.omron.com/products/family/1169/specification.html
...urrent: 100 mA max. OFF current: 0.5 mA max. 100 mA load current with a residual voltage of 0.8 V max. 40 mA load current with a residual voltage of 0.4 V max. Response time 5 ms max...
https://www.ia.omron.com/products/family/1171/specification.html
...1.2 VDC max. (0.3 A DC between output and G terminal) 1.2 VDC max. (0.3 A DC between output and V terminal) Leakage current 0.1 mA max. ON delay time 1.5 ms max. OFF delay time 1.5 ms max. Nu...
https://www.ia.omron.com/products/family/1353/specification.html
...rent consumption (A) Model Stand- ards No. of loops Temperature sensor inputs Control outputs 5 V 24 V CJ1 Special I/O Units Temperature Control Units 4 loops Thermocouple input (R, ...
...Output voltage (during backup operation) Output current Model number 24 VDC (24 to 28 VDC) 22.5 V 2.5 A S8T-DCBU-02 Options (Order Separately) Bus Line Connector (Connects to Buffer Block) Ty...
...o 28 VDC Current Charging 0.4 A Standby 0.18 A Output *1 Backup operation Output voltage For 24 V: 22.5 V typ., 22.0 V min. For 28 V: 26.4 V typ., 25....
https://www.ia.omron.com/products/family/1466/specification.html
...tput Current output: 4 to 20 mA (Allowable load resistance: 500 Ω max.) Voltage output: 0 to 10 V (1,000 Ω min.) Protective circuit Load short-circuit protection, mutual interference preventi...
https://www.ia.omron.com/products/family/1467/specification.html
...TA-1 Internal I/O common NPN PNP I/O points 16 inputs ON voltage 15 VDC min. (between input and V terminal) 15 VDC min. (between input and G terminal) OFF voltage 5 VDC max. (between input an...
https://www.ia.omron.com/products/family/1486/specification.html
...) Item AC-15 DC-13 Rated operating current (I e ) 3 A 0.27 A Rated operating voltage (U e ) 240 V 250 V Note: Use a 10 A fuse type gI or gG that conforms to IEC60269 as a short-circu...
https://www.ia.omron.com/products/family/1497/specification.html
...tor, one output Max. applicable voltage: 30 VDC, Max. load current: 50 mA Residual voltage: 1.5 V max., Leakage current: 0.4 mA max. Indications LED indicators Control method Optimum cycle co...
https://www.ia.omron.com/products/family/1511/specification.html
...bers allocated Current consumption (A) Model Stand- ards Control output interface No. of axes 5 V 24 V CJ1 CPU Bus Units Position Control Unit with MECHATROLINK- II interface Control...
...tput type Sourcing outputs (PNP) Rated output current 0.5 A max./output ON residual voltage 1.2 V max. Leakage current 0.1 mA max. Test Output Specifications (Common with the DST1 Series) Out...
https://www.ia.omron.com/products/family/1626/specification.html
...urrent Commons Input pulse width conditions Max. Units mountable per Unit External connection 5 V 24 V Interrupt Input Unit 16 inputs 24 VDC, 7 mA 16 points, 1 common ON time: 0.05 m...
...del I/O points Input voltage current Commons Input pulse width conditions External connection 5 V 24 V Quick- response Input Unit 16 inputs 24 VDC, 7 mA 16 points, 1 common ON time: ...
...Standards Countable channels Encoder A and B inputs, pulse input Z signals Max. counting rate 5 V 24 V CJ1 Special I/O Units Highspeed Counter Unit 2 Open collector Input voltage: 5 ...
...24V CS1 Special I/O Units Isolated- type DC Input Unit 4 inputs 4 to 20 mA, 0 to 20 mA, 0 to 10 V, ± 10 V, 0 to 5 V, ± 5 V, 1 to 5 V, 0 to 1.25 V,...
...d External connec- tion 5V 26V Analog Input Units 4 inputs Set separately for each input 1 to 5 V, 0 to 5 V, 0 to 10 V, - 10 V to 10 V, 4 to 20 mA 1/4,000 ...
...al range selec- tion Signal range Reso- lution Con- ver- sion speed Ex- ternal con- nec- tion 5 V 26 V CS1 Special analog I/O Units Analog Output Units 4 out- puts Set sepa- rately f...