| IAグローバル検索 |
...r the Switch Unit only) Ratings Contacts (Standard load) Rated carry current (A) Rated voltage (V) Rated current (A) AC15 (inductive load) AC12 (resistive load) DC13 (inductive load) DC12 (re...
https://www.ia.omron.com/products/family/2071/specification.html
...n PC Board) Time range 1 s to 10 min 6 s to 60 min 1 s to 10 min 6 s to 60 min Supply voltage 5 V DC H3FA-A 5DC H3FA-B 5DC --- --- 6 V DC H3FA-A 6DC H3FA-B 6DC --- --- 12 V ...
...Item H3FA-A/ H3FA-B H3FA-AU/ H3FA-BU H3FA-SA/ H3FA-SB H3FA-SAU/ H3FA-SBU Rated supply voltage 5 V DC, 6V DC, 12V DC, 24 V DC *1 5/6 V DC *1 12/24 V DC *1, *2 Operat...
https://www.ia.omron.com/products/family/208/specification.html
...act discharge (level 2); 8 kV air discharge (level 3) Immunity RF-interference: EN61000-4-3: 10 V/m (Amplitude-modulated, 80 MHz to 1 GHz, 1.4 to 2 GHz) (level 3) Immunity Conducted Disturban...
https://www.ia.omron.com/products/family/218/specification.html
...ed with the Counter Y92S-37Wire-wrap Terminal (Set of Two Terminals) Y92S-36 Lithium Battery (3 V) last update: June 20, 2024...
...sed non-current-carrying metal parts) Noise immunity ±480 kV (between power terminals) and ±480 V (between input terminals), square-wave noise by noise simulator (pulse width: 100 ns/1 μs, 1-...
https://www.ia.omron.com/products/family/230/specification.html
...recautions for Floatless Level Controllers. *3. The length when using completely-insulated, 600-V, 3-conductor (0.75 mm 2 ) cabtire cables. Usable cable lengths will become shorter as ...
https://www.ia.omron.com/products/family/244/specification.html
...*2. Models are available for 2 km and 4 km. *3. The length when using completely-insulated, 600-V, 3-conductor (0.75 mm 2 ) cabtire cables. Usable cable lengths will become shorter as ...
https://www.ia.omron.com/products/family/246/specification.html
...m, not for creating a self-holding circuit. *3. The length when using completely-insulated, 600-V, 3-conductor (0.75 mm 2 ) cabtire cables. Usable cable lengths will become shorter as t...
https://www.ia.omron.com/products/family/247/specification.html
...s Catalog last update: September 24, 2012 Ratings and Specifications Discharge start voltage 90 V ± 20 VDC Impulse withstand voltage 200 kV (1 × 40 μ s) Impulse withstand current 6,000 A (1 ×...
https://www.ia.omron.com/products/family/262/specification.html
...General Specifications Item Specifications 3G8F7-CRM21 (PCI) Bus specification PCI bus Rev2.2 5 V Number of mountable boards 4 pieces Compatible OS Microsoft Windows 2000/XP (32 Bit version)/...
https://www.ia.omron.com/products/family/2626/specification.html
... current: 80 mA max. OFF current: 0.5 mA max. 80 mA load current with a residual voltage of 2.0 V max. 10 mA load current with a residual voltage of 1.0 V max. Protection circuits Po...
https://www.ia.omron.com/products/family/2630/specification.html
...nt: 50 mA max., Off-state current: 0.5mA max, 50 mA load current with a residual voltage of 1.0 V max., 5 mA load current with a residual voltage of 0.4 V max. Protection circuit Pow...
https://www.ia.omron.com/products/family/2716/specification.html
...s (Configurable) Zone Switching Time 20 to 320 ms Line Voltage 24 VDC +25%/-30% (ripple p-p 2.5 V max.) *2 Power Consumption Normal operation: 5 W max. *3 Standby mode: 3.75 W (without output...
https://www.ia.omron.com/products/family/2717/specification.html
...ame Specifications Communications No. of unit numbers allocated Current consumption (A) Model 5 V 24 V CJ1 CPU Bus Unit Equipped with Master and Slave functionality. Controls for up ...
... max. 6 m max. 48 m max. 125 kbps 265 m max. 6 m max. 135 m max. Communications power supply 24 V DC supplied externally Max. number of nodes 64 nodes (including Masters, Slaves, and Configur...
https://www.ia.omron.com/products/family/28/specification.html
...Lineup Specifications Dimensions Catalog last update: September 24, 2012 Ratings Rated voltage (V) Non-inductive load (A) Inductive load (A) Resistive load Lamp load Inductive load Motor load...
https://www.ia.omron.com/products/family/293/specification.html
.../CH4 SDO communication: Possible to set input CH1 to CH4 individually Maximum signal input ± 15 V ± 30 mA Input impedance 1 MΩ min. Approx. 250 Ω Resolution 1/8000 (full scale) Overall accura...
https://www.ia.omron.com/products/family/2953/specification.html
... resin Mounting method M4 screws Terminal screw tightening torque 1 N·m Power supply voltage 24 V DC +10%/-15% Power consumption *3 0.5 W max. Auxiliary monitoring output Photocoupler output:...
https://www.ia.omron.com/products/family/2989/specification.html
...gs AC-15 3A/240V DC-13 0.27A/250V Ratings Rated voltage Carry current Current (A) Volt-amperes (V) Make Break Make Break 120 VAC 240 VAC 10 A 60 30 6 3 7,200 720 125 VDC 250 VDC 2.5 A 0.55 0....
https://www.ia.omron.com/products/family/304/specification.html