| IAグローバル検索 |
...arch 10, 2025 Recom- mended camera Model Focal dis- tance (mm) Aper- ture (F No) Field of view (V × H) Closest distance (mm) Filter size Weight (g) Total length (mm) Maximum com- patible CCD ...
... Lineup Specifications Dimensions Catalog last update: November 19, 2014 Ratings Rated voltage (V) Non-inductive load (A) Inductive load (A) Resistive load Lamp load Inductive load Motor load...
https://www.ia.omron.com/products/family/333/specification.html
... Dimensions Catalog last update: April 1, 2014 Setting range Power supply voltage Model 1 to 10 V AC/DC 3 to 30 V AC/DC 15 to 150 V AC/DC 24 VAC/DC K8AK-VS2 24 VAC/DC 100 to...
... Dimensions Catalog last update: April 1, 2014 Setting range Power supply voltage Model 1 to 10 V AC/DC 3 to 30 V AC/DC 15 to 150 V AC/DC 24 VAC/DC K8AK-VW2 24 VAC/DC 100 to...
...dware switch setting) 1 to 65535 (software switch setting) Current consumption 340 mA max. at 5 V DC Weight 97 g max. Dimensions 31 × 90 × 65 mm (W × H × D) *1. NSJ-series is no longer availa...
https://www.ia.omron.com/products/family/3439/specification.html
...(p-p) Current consumption 20 mA max. Control output Load current 200 mA max. Residual voltage 2 V max. (at 200 mA load current) Indicators Power indicator (green), detection indicator (yellow...
https://www.ia.omron.com/products/family/3454/specification.html
...st current Model number 30 W 100 to 240 VAC allowable range: 85 to 264 VAC or 90 to 350 VDC) 24 V 1.3 A 1.56 A S8VK-S03024 60 W 24 V 2.5 A 3 A S8VK-S06024 120 W 24 V 5 A 6 A...
...mber 1, 2016 Single-phase Voltage Relay Setting range Power supply voltage Output Model 1 to 10 V AC/DC 3 to 30 V AC/DC 15 to 150 V AC/DC 24 VAC/DC Relay: SPDT contact outpu...
...le-phase Overvoltage/Undervoltage Relay Setting range Power supply voltage Output Model 1 to 10 V AC/DC 3 to 30 V AC/DC 15 to 150 V AC/DC 24 VAC/DC Relay: SPDT contact outpu...
...dels Power supply voltage Input types Setting units (setting range) Output relays Type Model 24 V AC/DC Thermocouple or platinum resistance thermometer Setting unit: 1°C or 1°F (0 to 999°C/°F...
... + 1 ms max. Release time 1/2 of load power source cycle + 1 ms max. Output ON voltage drop 1.6 V (RMS) max. 1.8 V (RMS) max. Leakage current 10 mA max. (at 240 VAC) 20 mA max. (at 4...
https://www.ia.omron.com/products/family/3510/specification.html
...ns Input Specifications Item Specifications Part Number 90356-30200/-30100/-40100 ON Voltage 10 V min. OFF Voltage 3 V max. OFF Current 0.5 mA Input Current 2.5 mA min. 7.5 mA max. O...
https://www.ia.omron.com/products/family/3522/specification.html
...ng • Synchronous I/O refreshing • Task period prioritized refreshing 5 VDC ± 10% -5.0 to 5.0 mV/V NX-RS1201 * Refer to the I/O Refreshing in the NX-series Load Cell Input Unit User’s Manual (...
...-IL2 2M COM3 (230.4 kbps) E2E-X3B4-IL3 2M M12 Pre-wired Smartclick Connector Models (0.3 m) 1: +V 3: 0 V 4: C/Q output COM2 (38.4 kbps) E2E-X3B4-M1TJ-IL2 0.3M COM3 (230.4 kbps) E2E-X...
...p-p)) Current consumption 20 mA max. Control output Load current 100 mA max. Residual voltage 2 V max. (Load current: 100 mA, Cable length: 2 m) Indicators *1 In the Standard I/O mode (SIO mo...
https://www.ia.omron.com/products/family/3543/specification.html
...IL2 2M COM3 (230.4 kbps) E2EQ-X3B4-IL3 2M M12 Pre-wired Smartclick Connector Models (0.3 m) 1: +V 3: 0 V 4: C/Q output COM2 (38.4 kbps) E2EQ-X3B4-M1TJ-IL2 0.3M COM3 (230.4 kbps) E2EQ...
...p-p)) Current consumption 20 mA max. Control output Load current 100 mA max. Residual voltage 2 V max. (Load current: 100 mA, Cable length: 2 m) Indicators *1 In the Standard I/O mode (SIO mo...
https://www.ia.omron.com/products/family/3544/specification.html
...arch 10, 2025 Recom- mended camera Model Focal dis- tance (mm) Aper- ture (F No) Field of view (V × H) Closest distance (mm) Filter size Weight (g) Total length (mm) Maximum com- patible CCD ...
... of 550 nm. Camera and Field of View Table Camera Size of image element (inch) Imaging area H × V (mm) Field of view H × V (mm) 0.3 × (VS-TEV0305) 0.5 × (VS-TEV0305/ VS-TEV05075) 0.7...
...ad current: 100 mA max. OFF current: 0.5 mA max. Minimum current used: 1 mA Residual voltage: 1 V max. (when load current is less than 10 mA) Residual voltage: 2 V max. (when load cu...
https://www.ia.omron.com/products/family/3697/specification.html