Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 2461 - 248051355
E6D-C High-resolution Encoder with Diameter of 55 ...

...r output Output capacity Output resistance: 1 kΩ Sink current: 35 mA max. Residual voltage: 0.7 V max. (at sink current of 10 mA) Applied voltage: 30 VDC max. Sink current: 35 mA max. Residua...

https://www.ia.omron.com/products/family/489/specification.html

E6F-C Incremental 60-mm-dia. Rotary Encoder/Specif...

... Complementary outputs *2 NPN open-collector output Output capacity Output voltage: VH = Vcc -3 V min. (Io = 30 mA), VL = 2 V max. (Io = -30 mA) Output current: ±30 mA Applied voltag...

https://www.ia.omron.com/products/family/490/specification.html

E6H-C Hollow-shaft Encoder with Diameter of 40 mm/...

... *4 Output capacity Applied voltage: 35 VDC max. Sink current: 35 mA max. Residual voltage: 0.7 V max. (at sink current of 35 mA) Output resistance: 1 kΩ Sink current: 30 mA max. Residual vol...

https://www.ia.omron.com/products/family/491/specification.html

E6CP-A Low-cost Encoder with Diameter of 50 mm/Spe...

...put Output capacity Applied voltage: 28 VDC max. Sink current: 16 mA max. Residual voltage: 0.4 V max. (at sink current of 16 mA) Maximum response frequency *2 5 kHz Logic Negative logic (hig...

https://www.ia.omron.com/products/family/494/specification.html

E63-WF Direct Discrimination Unit/Specifications |...

...es A, B, and Z (phase difference signals) Phase difference 90° ±45° max. ON 6 mA max. at 0 to 2 V OFF 1.5 mA max. at 8 to 24 V Input short current 9 mA Max. applied voltage 30 ...

https://www.ia.omron.com/products/family/498/specification.html

E4E2 Compact Ultrasonic Sensor/Specifications | OM...

...sponse frequency 20 Hz max. Power supply voltage (operating voltage range) 24 VDC (21.6 to 26.4 V) with a max. ripple (p-p) 10% Current consumption E4E2-TS50TC1 Emitter: 25 mA max. at 24 VDC ...

https://www.ia.omron.com/products/family/504/specification.html

K7L-AT50[] / AT50D[][] Liquid Leakage Sensor Ampli...

... insulated 3-conductor VCT cable with a thickness of 0.75 mm 2 and a dielectric strength of 600 V is used together with a Liquid Sensing Band specified by OMRON. (A 0.2-mm 2 cable can also be...

https://www.ia.omron.com/products/family/564/specification.html

S3D2 Sensor Controller/Lineup | OMRON Industrial A...

...bers have the suffix B (e.g.,    S3D2-AKB) Differences from NPN Models Input signals ON 8 to 12 V (5 mA min.) OFF 0 to 4 V (2 mA max.) Maximum applied voltage 12 V Note: S3D...

https://www.ia.omron.com/products/family/571/lineup.html

K3MA-J Process Meter/Specifications | OMRON Indust...

... and case. Insulation provided between inputs, outputs, and power supply. Noise immunity ±1,500 V on power supply terminals in normal or common mode. ±1 μs, or 100 ns for square-wave noise wi...

https://www.ia.omron.com/products/family/588/specification.html

K3MA-F Frequency/Rate Meter/Specifications | OMRON...

... and case. Insulation provided between inputs, outputs, and power supply. Noise immunity ±1,500 V on power supply terminals in normal or common mode. ±1 μs, or 100 ns for square-wave noise wi...

https://www.ia.omron.com/products/family/590/specification.html

XS3 Round Water-resistant Connectors (M8/S8)/Speci...

...Fixture Brass/nickel plating or SUS316L — Brass/ nickel plating — Contact block PBT resin (UL94 V-0) O-ring Rubber Cover Soft PBT resin *2 — TPEE — *1. Except 5 poles *2. Except XS3R-M426-405...

https://www.ia.omron.com/products/family/781/specification.html

LG2 Voltage Sensor/Specifications | OMRON Industri...

...oltage is 120% of the rated value.            4. Special models enabling a rated voltage of 220 V are available. The setting range for these models is 80% to                 110%. Characteris...

https://www.ia.omron.com/products/family/848/specification.html

G70D-VSOC16 / VFOM16 Relay Terminal (Vertical Type...

...Internal I/O common Rated voltage Model Relay outputs 16 points (SPST-NO × 16) NPN (+common) 24 V DC G70D-VSOC16 Power MOSFET relay outputs G70D-VFOM16 Note: These are all non-standard model ...

https://www.ia.omron.com/products/family/857/lineup.html

G7TC I/O Relay Terminal/Lineup | OMRON Industrial ...

...e Suppressing Function) Model Applicable relay coil voltage Remarks For AC relay P70A 100 (110) V AC Varistor surge suppression 200 (220) V AC For DC relay P70D 12/24 V DC D...

https://www.ia.omron.com/products/family/859/lineup.html

G70D-SOC08 Relay Terminal/Lineup | OMRON Industria...

...s Internal I/O common Rated voltage Model Relay outputs 8 points (SPST-NO × 8) NPN (+common) 24 V DC G70D-SOC08 Note: This is all non-standard model and require a special order. Contact your ...

https://www.ia.omron.com/products/family/863/lineup.html

G70D-SOC08 Relay Terminal/Specifications | OMRON I...

...G70D Relay Terminal and not the G6D Relay itself. Coil Ratings (per G6D Relay) Rated voltage 24 V DC Rated current 10.5 mA Coil resistance 2,880 Ω Must-operate voltage 70% max. of rated volta...

https://www.ia.omron.com/products/family/863/specification.html

G6B-4[][]ND Terminal Relay/Specifications | OMRON ...

...       4. Diodes to absorb coil surge are equivalent to S5688J (reverse voltage resistance: 600 V; forward current: 1 A).          5. The values in parentheses are for the G6B-4FB1ND and G6B-...

https://www.ia.omron.com/products/family/901/specification.html

G3S4 Terminal SSR/Specifications | OMRON Industria...

...ut impedance Rated current G3S4-A, G3S4-A1 G3S4-D, G3S4-D1 G3S4-A, G3S4-A1 G3S4-D, G3S4-D1 DC 5 V 4 to 6 VDC 4 VDC max. 1 VDC min. 440 Ω ±20% 550 Ω ±20% 19.2 mA±20% 15.8 mA±20% 12 V ...

https://www.ia.omron.com/products/family/902/specification.html

G4Q Ratchet Relay/Specifications | OMRON Industria...

...ent (mA) Resistance (Ω) Must operate Must release Max. voltage Power consumption Rated voltage (V) 50 Hz 60 Hz % of rated voltage Initial Rated AC 12 614 531 2.24 80 % max. 10 % min. 110 % ma...

https://www.ia.omron.com/products/family/965/specification.html

G9B Stepping Relay Unit/Specifications | OMRON Ind...

...rminals, except the alarm output terminals and power output terminals Dielectric strength 1,500 V, 50/60 Hz for 1 min between the power supply, control, output, and R and other terminals 1,50...

https://www.ia.omron.com/products/family/967/specification.html

結果 2461 - 248051355

国/地域選択

Related Contents