Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 8621 - 864081054
NX-CIF NX-series Communications Interface Units/Fe...

...ation Features Lineup Specifications Dimensions Catalog last update: October 11, 2016 • Just 12 mm wide, saving space in your cabinet. • Three models are available with a choice of one RS-422...

https://www.ia.omron.com/products/family/3479/

E5AC-800 數位溫度控制器(簡易型)(96×96mm)/特長 | OMRON Industri...

...種類 額定/性能 外觀尺寸 型錄/操作手冊/CAD/軟體 更新日期 2016年12月12日 白色LCD PV顯示器,E5AC-800型的高度約為25 mm,提高辨識清晰度。 50 ms高速取樣速度。 機體短,長度僅60 mm。(螺絲端...

https://www.omron.com.tw/products/family/3219/

φ16 Type - Product Category | OMRON Industrial Aut...

...Industrial Automation φ16 Type φ16 Type List These Pushbutton Switches mount in holes with a 16-mm diameter and are available with or without lights. They come with a short body of only 28.5 ...

https://www.ia.omron.com/products/category/switches/push-buttons_indicator-lamps/phi16-type/

F3SJ Series Safety Light Curtain | OMRON Industria...

...umber Description F3SJ-A0245N14 Safety Light Curtain, Finger protection, Protective Height: 245 mm, Detection capability: 14 dia., NPN F3SJ-A0245N20 Safety Light Curtain, Hand protection, Pro...

https://www.ia.omron.com/products/family/1581/itemlist/

M22N Indicators | OMRON Industrial Automation

...M22N Indicators | OMRON Industrial Automation Item list of M22N Indicators Indicators M22N 22-mm dia. Indicators. Control panel miniaturization through a more compact design and modified wiri...

https://www.ia.omron.com/products/family/3451/itemlist/

K8DT-AS Single-phase Current Relay/Features | OMRO...

... enhances reliability. Control Panel Downsizing and Reduced Wiring; Flexible Layout with a 17.5-mm Width This Is the Shape That Resulted from Efforts to Downsize Panels and Reduce Wiring. • T...

https://www.ia.omron.com/products/family/3491/

K8DT-AW Single-phase Overcurrent/Undercurrent Rela...

... enhances reliability. Control Panel Downsizing and Reduced Wiring; Flexible Layout with a 17.5-mm Width This Is the Shape That Resulted from Efforts to Downsize Panels and Reduce Wiring. • T...

https://www.ia.omron.com/products/family/3492/

K8DT-VS Single-phase Voltage Relay/Features | OMRO...

... enhances reliability. Control Panel Downsizing and Reduced Wiring; Flexible Layout with a 17.5-mm Width This Is the Shape That Resulted from Efforts to Downsize Panels and Reduce Wiring. • T...

https://www.ia.omron.com/products/family/3493/

K8DT-VW Single-phase Overvoltage/Undervoltage Rela...

... enhances reliability. Control Panel Downsizing and Reduced Wiring; Flexible Layout with a 17.5-mm Width This Is the Shape That Resulted from Efforts to Downsize Panels and Reduce Wiring. • T...

https://www.ia.omron.com/products/family/3494/

K8DT-LS Conductive Level Controller/Features | OMR...

... enhances reliability. Control Panel Downsizing and Reduced Wiring; Flexible Layout with a 17.5-mm Width This Is the Shape That Resulted from Efforts to Downsize Panels and Reduce Wiring. • T...

https://www.ia.omron.com/products/family/3495/

K8DT-PH Phase-sequence Phase-loss Relay/Features |...

... enhances reliability. Control Panel Downsizing and Reduced Wiring; Flexible Layout with a 17.5-mm Width This Is the Shape That Resulted from Efforts to Downsize Panels and Reduce Wiring. • T...

https://www.ia.omron.com/products/family/3496/

K8DT-PM Three-phase Voltage and Phase-sequence Pha...

... enhances reliability. Control Panel Downsizing and Reduced Wiring; Flexible Layout with a 17.5-mm Width This Is the Shape That Resulted from Efforts to Downsize Panels and Reduce Wiring. • T...

https://www.ia.omron.com/products/family/3497/

K8DT-PZ Three-phase Voltage, Asymmetry, and Phase-...

... enhances reliability. Control Panel Downsizing and Reduced Wiring; Flexible Layout with a 17.5-mm Width This Is the Shape That Resulted from Efforts to Downsize Panels and Reduce Wiring. • T...

https://www.ia.omron.com/products/family/3498/

K8DT-TH Temperature Monitoring Relay/Features | OM...

... enhances reliability. Control Panel Downsizing and Reduced Wiring; Flexible Layout with a 17.5-mm Width This Is the Shape That Resulted from Efforts to Downsize Panels and Reduce Wiring. • T...

https://www.ia.omron.com/products/family/3499/

XS5F-D421-D80-F | OMRON Industrial Automation

... mV max, 100 mA max.) Cable specifications Type Fireretardant, PVC robot cable Outer diameter 6 mm dia. Number of wires 4 cores Cable length 2 m Ambient temperature range (Operating) 0 to 70 ...

https://www.ia.omron.com/product/item/21153/

XS5F-D421-G80-F | OMRON Industrial Automation

... mV max, 100 mA max.) Cable specifications Type Fireretardant, PVC robot cable Outer diameter 6 mm dia. Number of wires 4 cores Cable length 5 m Ambient temperature range (Operating) 0 to 70 ...

https://www.ia.omron.com/product/item/21155/

XS3F-M421-402-A | OMRON Industrial Automation

...e 40 mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Standard cable Outer diameter 4 mm dia. Number of wires 4 cores Cable length 2 m Ambient temperature range (Operating) -25 to 7...

https://www.ia.omron.com/product/item/27406/

XS3F-M421-405-A | OMRON Industrial Automation

...e 40 mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Standard cable Outer diameter 4 mm dia. Number of wires 4 cores Cable length 5 m Ambient temperature range (Operating) -25 to 7...

https://www.ia.omron.com/product/item/27408/

XS3F-M422-402-A | OMRON Industrial Automation

...e 40 mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Standard cable Outer diameter 4 mm dia. Number of wires 4 cores Cable length 2 m Ambient temperature range (Operating) -25 to 7...

https://www.ia.omron.com/product/item/27411/

XS3F-M422-405-A | OMRON Industrial Automation

...e 40 mΩ max. (20 mV max, 100 mA max.) Cable specifications Type Standard cable Outer diameter 4 mm dia. Number of wires 4 cores Cable length 5 m Ambient temperature range (Operating) -25 to 7...

https://www.ia.omron.com/product/item/27413/

結果 8621 - 864081054

国/地域選択

Related Contents