Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 8841 - 886081054
Built-in Amplifier - Product Category | OMRON Indu...

...Compact Photoelectric Sensor E3ZM-V Color Mark Detection in a World-standard Size (11 × 21 × 32 mm), with High-speed Response (50 μs) and Accuracy in Spite of Sensing Object Movement Oil-resi...

https://www.ia.omron.com/products/category/sensors/photoelectric-sensors/built-in-amplifier/

G3FM Solid State Relays/Dimensions | OMRON Industr...

...l Automation Features Lineup Specifications Dimensions Catalog last update: May 19, 2025 (Unit: mm) G3FM Accessories (Order Separately) Connection Socket Hold-down Clips Terminal Covers DIN T...

https://www.ia.omron.com/products/family/1010/dimension.html

G3FM Solid State Relays/Specifications | OMRON Ind...

... Dielectric strength 1,500 VAC, 50/60 Hz for 1 min Vibration resistance 10 to 55 to 10 Hz, 0.75-mm single amplitude Shock resistance 1,000 m/s 2 Ambient temperature Operating: -30°C to 80°C (...

https://www.ia.omron.com/products/family/1010/specification.html

DRT1-COM Communications Unit/Dimensions | OMRON In...

...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) DRT1-COM Note: The Unit is shown with the end connector mounted in the above diagram. last ...

https://www.ia.omron.com/products/family/1079/dimension.html

DRT1-COM Communications Unit/Specifications | OMRO...

...ise immunity Conforms to IEC61000-4-4, 2 kV (Power line) Vibration resistance 10 to 150 Hz, 1.0-mm double amplitude or 70 m/s 2 Shock resistance 200 m/s 2 Mounting strength No damage when 100...

https://www.ia.omron.com/products/family/1079/specification.html

GT1-ID / OD Digital I/O Units/Dimensions | OMRON I...

...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) Terminal Block Model GT1-ID16 GT1-ID16-1 GT1-OD16 GT1-OD16-1 Note: Accessory cable included...

https://www.ia.omron.com/products/family/1080/dimension.html

GT1-AD / DA Analog I/O Units/Dimensions | OMRON In...

...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) GT1-AD08MX GT1-DA04MX (Molex Connector Models) Note: Accessory cable included. GT1-AD04 GT1...

https://www.ia.omron.com/products/family/1081/dimension.html

GT1-AD / DA Analog I/O Units/Specifications | OMRO...

...se immunity Conforms to IEC 61000-4-4, 2 kV (power line) Vibration resistance 10 to 150 Hz, 1.0-mm double amplitude or 70 m/s 2 Shock resistance 200 m/s 2 Dielectric strength 500 VAC Mounting...

https://www.ia.omron.com/products/family/1081/specification.html

GT1-TS04[] Temperature Input Units/Dimensions | OM...

...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) GT1-TS04T GT1-TS04P Note: Accessory cable included. last update: November 12, 2012...

https://www.ia.omron.com/products/family/1083/dimension.html

GT1-TS04[] Temperature Input Units/Specifications ...

...it interface Internal power supply 50 mA max. 80 mA max. Vibration resistance 10 to 150 Hz, 0.7-mm amplitude or 50 m/s 2 Shock resistance 150 m/s 2 Dielectric strength 500 VAC Mounting method...

https://www.ia.omron.com/products/family/1083/specification.html

GT1-ROS16 / ROP08 / FOP08 Relay Output Units/Dimen...

...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) GT1-ROS16 Note: Accessory cable included. GT1-ROP08 GT1-FOP08 Note: Accessory cable include...

https://www.ia.omron.com/products/family/1085/dimension.html

GT1-ROS16 / ROP08 / FOP08 Relay Output Units/Speci...

...ise immunity Conforms to IEC 61000-4-4, 2 kV (power line) Vibration resistance 10 to 55 Hz, 1.0-mm double amplitude or 70 m/s 2 Shock resistance 200 m/s 2 Mounting method DIN 35 mm-t...

https://www.ia.omron.com/products/family/1085/specification.html

WS02-CFDC1, 3G8E2-DRM21-V1 DeviceNet Configurator/...

...mation Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 (Unit: mm) No information is provided on the dimensions of this product. last update: September 24, 20...

https://www.ia.omron.com/products/family/110/dimension.html

A16 Pushbutton Switch (Detachable) (Lighted/Non-Li...

...omation Features Lineup Specifications Dimensions Catalog last update: November 10, 2025 (Unit: mm) • The Dimension shows 2-switch outputs. • The lamp terminal is also provided with non-light...

https://www.ia.omron.com/products/family/1101/dimension.html

A165S / W Knob-type Selector Switch (Detachable) (...

...omation Features Lineup Specifications Dimensions Catalog last update: November 10, 2025 (Unit: mm) • The Dimension shows 2-switch outputs. • The lamp terminal is not provided with non-lighte...

https://www.ia.omron.com/products/family/1102/dimension.html

A165K Key-type Selector Switch (Detachable) (Cylin...

...omation Features Lineup Specifications Dimensions Catalog last update: November 10, 2025 (Unit: mm) The Dimension shows 2-switch outputs. Rectangular A165K-J Solder terminals/tab terminals (#...

https://www.ia.omron.com/products/family/1103/dimension.html

A165E Emergency Stop Switch (16-dia.)/Dimensions |...

...omation Features Lineup Specifications Dimensions Catalog last update: November 10, 2025 (Unit: mm) A165E-S Non-lighted models 30 mm diameter Solder terminals/tab terminals (#110 t=0...

https://www.ia.omron.com/products/family/1104/dimension.html

M16 Indicator (Cylindrical 16-dia.)/Dimensions | O...

...omation Features Lineup Specifications Dimensions Catalog last update: November 10, 2025 (Unit: mm) Rectangular M16[]-J Solder terminals/tab terminals (#110 t=0.5) Square M16[]-A Solder termi...

https://www.ia.omron.com/products/family/1105/dimension.html

M16 Indicator (Cylindrical 16-dia.)/Specifications...

...C ± 5% 2.4 k Ω Characteristics Screw-less Clamp Type Screw-less Clamp Recommended wire size 0.5 mm 2 twisted wire or 0.8 mm-dia. solid wire Usable wires and tensile strength Twisted ...

https://www.ia.omron.com/products/family/1105/specification.html

A22[] Knob-type Selector Switch (Cylindrical 22/25...

... Automation Features Lineup Specifications Dimensions Catalog last update: April 1, 2020 (Unit: mm) Knob-type Selector Switch (Non-lighted) A22S-C Terminal Arrangement (Bottom View) Panel Cut...

https://www.ia.omron.com/products/family/1109/dimension.html

結果 8841 - 886081054

国/地域選択

Related Contents