| IAグローバル検索 |
... Automation Features Lineup Specifications Dimensions Catalog last update: April 1, 2020 (Unit: mm) Indicators Square M22-C Terminal Arrangement (Bottom View) Panel Cutouts Lock Ring is provi...
https://www.ia.omron.com/products/family/1112/dimension.html
...tomation Features Lineup Specifications Dimensions Catalog last update: November 6, 2012 (Unit: mm) Insert one of the following letters into the box ([]) at the end of the model number. Refer...
https://www.ia.omron.com/products/family/1116/dimension.html
...g metal part 2,000 VAC, 50/60 Hz for 1 minute Vibration resistance Malfunction 10 to 55 Hz, 1.5-mm double amplitude (1 ms max.) Shock resistance Destruction 500 m/s 2 Malfunction 200 m/s 2 ma...
https://www.ia.omron.com/products/family/1116/specification.html
...omation Features Lineup Specifications Dimensions Catalog last update: September 8, 2022 (Unit: mm) Insert one of the following letters into the box ([]) in the model number. Refer to Lineup ...
https://www.ia.omron.com/products/family/1118/dimension.html
...g metal part 1,500 VAC, 50/60 Hz for 1 minute Vibration resistance Malfunction 10 to 55 Hz, 1.5 mm double amplitude * Shock resistance Destruction 500 m/s 2 max. Malfunction 200 m/s 2 max. * ...
https://www.ia.omron.com/products/family/1118/specification.html
...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) A2A Note: 1. The Operation Unit can be inserted and removed. 2. Unless specified...
https://www.ia.omron.com/products/family/1119/dimension.html
... max. Releasing force (RF), min. Pretravel (PT), max. Total travel (TT), max. 1.47 N 0.10 N 0.8 mm 1.4 mm • A D2S-5 is used for the built-in switch. Contact Form Name Contact form Do...
https://www.ia.omron.com/products/family/1119/specification.html
...l Automation Features Lineup Specifications Dimensions Catalog last update: May 27, 2024 (Unit: mm) The Dimension shows switch output 2c. A3PJ (Rectangular) Models A3PA (Square) Models A3PT (...
https://www.ia.omron.com/products/family/1120/dimension.html
...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) M2PJ (Rectangular) Models M2PA (Square) Models M2PT (Round) Models Note: Use a panel thickn...
https://www.ia.omron.com/products/family/1122/dimension.html
...mation Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 (Unit: mm) Please refer to the detail tab of each unit page for Dimensions of this series. last update...
...Automation Features Lineup Specifications Dimensions Catalog last update: August 1, 2025 (Unit: mm) Unless otherwise specified, the tolerance class IT16 is used for dimensions in this data sh...
https://www.ia.omron.com/products/family/1169/dimension.html
...e Photoelectric Sensor Sensing method Appearance Sensing distance Model NPN PNP Grooved-type 30 mm (Infrared light) E3S-GS3E4 2M *1 E3S-GS3B4 2M *1 *1.Models with 5-m cable length are also av...
..., 2025 Sensing method Grooved-type Output NPN PNP Model E3S-GS3E4 E3S-GS3B4 Sensing distance 30 mm Standard sensing object Opaque, 6-mm dia. min. Minimum detectable object 3-...
https://www.ia.omron.com/products/family/1169/specification.html
...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified. Se...
https://www.ia.omron.com/products/family/1171/dimension.html
... Sensing method Sensing distance Output configuration Cable length Model Reflective type 0 to 3 mm (Infrared light) Turns ON when wafer carrier is present. 2 m EE-SPY801 2M EE-SPY802 2M Acces...
...ate: September 24, 2012 Models EE- SPY801/802 Sensing distance (Standard sensing object) 0 to 5 mm ( White paper: 15 × 15 mm 2 , reflection factor: 90%) 0 to 3 mm ( Black pa...
https://www.ia.omron.com/products/family/1171/specification.html
...tomation Features Lineup Specifications Dimensions Catalog last update: November 6, 2012 (Unit: mm) Roller lever (Metal lever, resin roller) D4F-[]20-[]R Roller plunger (Metal roller) D4F-[]0...
https://www.ia.omron.com/products/family/1327/dimension.html
...mation Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 (Unit: mm) Please refer to the Data Sheet. last update: September 24, 2012...
https://www.ia.omron.com/products/family/1338/dimension.html
...mation Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 (Unit: mm) DRT2-ID16S(-1) DRT2-MD16S(-1) last update: September 24, 2012...
https://www.ia.omron.com/products/family/1353/dimension.html
...oise immunity Conforms to IEC61000-4-4, 2 kV (power line) Vibration resistance 10 to 60 Hz, 0.7-mm double amplitude, 60 to 150 Hz, 50 m/s 2 for 80 min each in the X, Y, and Z directions Shock...
https://www.ia.omron.com/products/family/1353/specification.html