Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 9561 - 958081054
E2K-X Cylindrical Proximity Sensor/Lineup | OMRON ...

...rs Appearance Sensing distance Output configuration Model Operation mode NO NC Unshielded M12 4 mm DC 3-wire, NPN E2K-X4ME1 2M E2K-X4ME2 2M DC 3-wire, PNP E2K-X4MF1 2M E2K-X4MF2 2M AC 2-wire ...

https://www.ia.omron.com/products/family/471/lineup.html

E2K-X Cylindrical Proximity Sensor/Specifications ...

...8ME[], E2K-X8MF[], E2K-X8MY[] E2K-X15ME[], E2K-X15MF[], E2K-X15MY[] Sensing distance 4mm ±10% 8 mm ±10% 15 mm ±10% Set distance *1 0 to 2.8 mm 0 to 5.6 mm 0 to...

https://www.ia.omron.com/products/family/471/specification.html

TL-L Ultra-long Sensing-distance Proximity Sensor ...

...ce Proximity Sensor Ultra-long Sensing-distance Proximity Sensor TL-L Detection Distance of 100 mm for Both Ferrous and Non-ferrous Substances. Displaying individual registered product index....

https://www.ia.omron.com/products/family/479/itemlist/

GLS Magnetic Proximity Sensor/Dimensions | OMRON I...

...omation Features Lineup Specifications Dimensions Catalog last update: December 17, 2014 (Unit: mm) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. S...

https://www.ia.omron.com/products/family/481/dimension.html

GLS Magnetic Proximity Sensor/Specifications | OMR...

...cations Dimensions Catalog last update: December 2, 2021 Model GLS-1 GLS-1L Sensing distance 15 mm *1 Contact circuit SPST-NO Switching capacity *2 Maximum operating voltage: 100 VDC Maximum ...

https://www.ia.omron.com/products/family/481/specification.html

F92A Inductive Coupler/Dimensions | OMRON Industri...

...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) Unless otherwise specified, the tolerance class IT16 is used for dimensions in this data sh...

https://www.ia.omron.com/products/family/482/dimension.html

F92A Inductive Coupler/Specifications | OMRON Indu...

...ecifications Dimensions Catalog last update: May 7, 2025 Model F92A-C-1 Transmission distance 5 mm (Refer to Safety Precautions on Data Sheet.) Set transmission distance 0 to 4.5 mm ...

https://www.ia.omron.com/products/family/482/specification.html

Y92[] Accessories/Dimensions | OMRON Industrial Au...

...mation Features Lineup Specifications Dimensions Catalog last update: September 16, 2025 (Unit: mm) Mounting Brackets Material: Mounting Bracket: Polyacetal Hexagonal bolt and spring washer: ...

https://www.ia.omron.com/products/family/484/dimension.html

E63-WF Direct Discrimination Unit/Dimensions | OMR...

...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified. E6...

https://www.ia.omron.com/products/family/498/dimension.html

E63-WF Direct Discrimination Unit/Specifications |...

...g/Storage: 35% to 85% (with no condensation) Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 30...

https://www.ia.omron.com/products/family/498/specification.html

E4E2 Compact Ultrasonic Sensor/Dimensions | OMRON ...

...tomation Features Lineup Specifications Dimensions Catalog last update: January 13, 2022 (Unit: mm) Tolerance class IT16 applies to dimensions in this data sheet unless otherwise specified. E...

https://www.ia.omron.com/products/family/504/dimension.html

E4E2 Compact Ultrasonic Sensor/Lineup | OMRON Indu...

...te: August 18, 2025 Sensing method Sensing distance Output configuration Model Through-beam 500 mm NPN open collector NO (normally open) E4E2-TS50C1 2M NPN open collector NC (normally closed)...

https://www.ia.omron.com/products/family/504/lineup.html

E4E2 Compact Ultrasonic Sensor/Specifications | OM...

...ifications Dimensions Catalog last update: May 23, 2013 Model E4E2-TS50C[] Sensing distance 500 mm Standard sensing object 40 × 40 × 2 mm SPCC plate Response frequency 20 Hz max. Pow...

https://www.ia.omron.com/products/family/504/specification.html

K7L-AT50[] / AT50D[][] Liquid Leakage Sensor Ampli...

... Automation Features Lineup Specifications Dimensions Catalog last update: March 1, 2024 (Unit: mm) Liquid Leakage Sensor Amplifier K7L-AT50/AT50D/AT50DP Liquid Leakage Sensor K7L-AT50B/AT50D...

https://www.ia.omron.com/products/family/564/dimension.html

K7L-AT50[] / AT50D[][] Liquid Leakage Sensor Ampli...

...ossible on condition that a completely insulated 3-conductor VCT cable with a thickness of 0.75 mm 2 and a dielectric strength of 600 V is used together with a Liquid Sensing Band specified b...

https://www.ia.omron.com/products/family/564/specification.html

F03-16PE / 16PT / 15 / 16PS Sensing Band/Liquid Le...

...al Automation Features Lineup Specifications Dimensions Catalog last update: May 7, 2020 (Unit: mm) F03-16PE Sensing Band Sensing Band Stickers Note: The shape of the adhesive tape shown abov...

https://www.ia.omron.com/products/family/568/dimension.html

S3D2 Sensor Controller/Dimensions | OMRON Industri...

...Z Index Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) S3D2 * Terminal block screws: M3.5 last update: November 12, 2012...

https://www.ia.omron.com/products/family/571/dimension.html

K3MA-J Process Meter/Dimensions | OMRON Industrial...

...tomation Features Lineup Specifications Dimensions Catalog last update: November 6, 2012 (Unit: mm) K3MA-J Mounting Recommended Panel Thickness 1 to 8 mm. Mount the product horizonta...

https://www.ia.omron.com/products/family/588/dimension.html

K3MA-J Process Meter/Specifications | OMRON Indust...

...s, or 100 ns for square-wave noise with 1 ns. Vibration resistance Vibration: 10 to 55 Hz, 0.35-mm half amplitude 5 min each in X, Y, and Z directions for 10 sweeps. Shock resistance 150 m/s ...

https://www.ia.omron.com/products/family/588/specification.html

K3MA-L Temperature Meter/Dimensions | OMRON Indust...

...mation Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 (Unit: mm) K3MA-L Mounting Recommended Panel Thickness 1 to 8 mm. Mount the product horizonta...

https://www.ia.omron.com/products/family/589/dimension.html

結果 9561 - 958081054

国/地域選択

Related Contents