Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 9621 - 964081054
G9B Stepping Relay Unit/Dimensions | OMRON Industr...

...mation Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 (Unit: mm) G9B-06 G9B-12 last update: September 24, 2012...

https://www.ia.omron.com/products/family/967/dimension.html

G9B Stepping Relay Unit/Specifications | OMRON Ind...

...: 50 ns/1 μs (600 V for 24-VDC model) Vibration resistance Destruction: 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5 mm double amplitude) Malfunction: 10 to 55 to 10 Hz, 0.7...

https://www.ia.omron.com/products/family/967/specification.html

G32A-B AC Input Unit/Dimensions | OMRON Industrial...

...l Automation Features Lineup Specifications Dimensions Catalog last update: May 20, 2024 (Unit: mm) G32A-B last update: May 20, 2024...

https://www.ia.omron.com/products/family/988/dimension.html

G32A-B AC Input Unit/Specifications | OMRON Indust...

...Release time 1.5 cycles max. of load power supply Vibration resistance 10 to 55 to 10 Hz, 0.375-mm single amplitude (when mounted to DIN track) Shock resistance 300 m/s 2 (Approx. 30 G) Ambie...

https://www.ia.omron.com/products/family/988/specification.html

G32A-C Voltage Detection Unit/Dimensions | OMRON I...

...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) G32A-C last update: November 12, 2012...

https://www.ia.omron.com/products/family/989/dimension.html

G32A-C Voltage Detection Unit/Specifications | OMR...

...VDC Operate time 1 ms max. Release time 1 ms max. Vibration resistance 10 to 55 to 10 Hz, 0.375-mm single amplitude (when mounted using screws) Shock resistance 300 m/s 2 (approx. 30 G) Ambie...

https://www.ia.omron.com/products/family/989/specification.html

G32A-D Short-circuit Units/Dimensions | OMRON Indu...

...mation Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 (Unit: mm) last update: September 24, 2012...

https://www.ia.omron.com/products/family/990/dimension.html

G32A-EA Cycle Control Units/Dimensions | OMRON Ind...

...tomation Features Lineup Specifications Dimensions Catalog last update: November 6, 2012 (Unit: mm) G32A-EA-US last update: November 6, 2012...

https://www.ia.omron.com/products/family/991/dimension.html

G32A-EA Cycle Control Units/Specifications | OMRON...

...s) Insulation resistance 100 MΩ max. (at 500 VDC) Vibration resistance 10 to 55 to 10 Hz, 0.375-mm single amplitude (when mounted to DIN track) Shock resistance 300 m/s 2 (approx. 30 G) Stora...

https://www.ia.omron.com/products/family/991/specification.html

G3NA Solid State Relays/Dimensions | OMRON Industr...

...omation Features Lineup Specifications Dimensions Catalog last update: November 25, 2025 (Unit: mm) Relays Note: All units are in millimeters unless otherwise indicated. G3NA-205B-UTU, G3NA-2...

https://www.ia.omron.com/products/family/992/dimension.html

G3NE Solid State Relays/Dimensions | OMRON Industr...

...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) G3NE-205T(L)/210T(L)/220T(L)(-2)-US Heat Sink Y92B-N50 Y92B-N100 last update: November 12, ...

https://www.ia.omron.com/products/family/994/dimension.html

G3NE Solid State Relays/Specifications | OMRON Ind...

...trength 2,000 VAC, 50/60 Hz for 1 min Vibration resistance Destruction: 10 to 55 to 10 Hz, 0.75-mm single amplitude Shock resistance Destruction: 1,000 m/s 2 Ambient temperature Operating: -3...

https://www.ia.omron.com/products/family/994/specification.html

G3F / G3FD Solid State Relays G3[]-VD/Dimensions |...

...omation Features Lineup Specifications Dimensions Catalog last update: September 2, 2019 (Unit: mm) G3F-VD G3FD-VD Accessories (Order Separately) Connection Socket Hold-down Clips Terminal Co...

https://www.ia.omron.com/products/family/995/dimension.html

G3H / G3HD Solid State Relays G3[]-VD/Dimensions |...

... Automation Features Lineup Specifications Dimensions Catalog last update: April 3, 2023 (Unit: mm) Solid state relay G3H G3H-VD G3HD G3HD-VD Accessories (Order Separately) Connection Sockets...

https://www.ia.omron.com/products/family/997/dimension.html

G9H Hybrid Power Relay/Dimensions | OMRON Industri...

... Automation Features Lineup Specifications Dimensions Catalog last update: April 3, 2023 (Unit: mm) Hybrid Power Relays G9H-205S-US G9H-210S-US Accessories (Order Separately) Connection Socke...

https://www.ia.omron.com/products/family/998/dimension.html

G9H Hybrid Power Relay/Specifications | OMRON Indu...

...tric strength 2,000 VAC 50/60 Hz 1 min Vibration resistance Destruction 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) Malfunction 10 to 55 to 10 Hz, 0.75...

https://www.ia.omron.com/products/family/998/specification.html

G3TA Solid State Relays/Dimensions | OMRON Industr...

...mation Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 (Unit: mm) G3TA Connecting Sockets For Input (NPN, - Common) P7TF-IS16 For Output (NPN, + Common) P7TF...

https://www.ia.omron.com/products/family/999/dimension.html

Enhancing safety through two-tiered monitoring for...

...facility safety, as shown in the figure below. Same operability as on-panel models Compact 22.5 mm-wide DIN track-mounting model with operabilitycommon to E5 □ C Temperature Controllers saves...

https://www.omron-ap.com/solution/panel/article/article_001178.html

XW2K-COM Ultra-Compact Common Terminal Blocks (For...

... spring structure that ensures reliability. *1. In the case that a cable diameter is AWG20, 0.5 mm 2 *2. OMRON's actual measurement value data. Easy wiring with both hands for stranded wires ...

https://www.omron.com.tw/products/family/3857/

D4C-2333 | OMRON Industrial Automation

...h wire Cable specifications VCTF oil-resistant cable, 4 cores, 5 m Nominal sectional area: 0.75 mm 2 Diameter: 7.6 dia. Ambient temperature Operating: -10 to 70 ℃ (with no icing) Ambient humi...

https://www.ia.omron.com/product/item/10043/

結果 9621 - 964081054

国/地域選択

Related Contents