Primary Contents

IAグローバル検索結果

国/地域選択

IAグローバル検索
結果 9581 - 960081054
K3MA-F Frequency/Rate Meter/Dimensions | OMRON Ind...

...mation Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 (Unit: mm) K3MA-F Mounting Recommended Panel Thickness 1 to 8 mm. Mount the product horizonta...

https://www.ia.omron.com/products/family/590/dimension.html

K3MA-F Frequency/Rate Meter/Specifications | OMRON...

...s, or 100 ns for square-wave noise with 1 ns. Vibration resistance Vibration: 10 to 55 Hz, 0.35-mm half amplitude 5 min each in X, Y, and Z directions for 10 sweeps. Shock resistance 150 m/s ...

https://www.ia.omron.com/products/family/590/specification.html

WS02-SGWC1 / CPLC1 FA Communications Software/Dime...

... Index Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 (Unit: mm) No information is provided on the dimensions of this product. last update: September 24, 20...

https://www.ia.omron.com/products/family/63/dimension.html

XS3 Round Water-resistant Connectors (M8/S8)/Speci...

...sin Note: The XS3M is for both M8 and S8. Cables Poles 3 poles 4 poles 5 poles Standard cable 4 mm dia, AWG24 (0.2 mm 2 ) 4.7 mm dia, AWG24 (0.2 mm 2 ) Robot Cable ...

https://www.ia.omron.com/products/family/781/specification.html

XS2 Round Water-resistant Connectors (M12 Threads)...

...otection IP67 (IEC60529) Insertion tolerance 200 times Cable holding strength Cable diameter: 6 mm 98 N/15 s 4 to 5 mm 49 N/15 s 3 mm 29 N/15 s Ambient operating temperature...

https://www.ia.omron.com/products/family/782/specification.html

DCA2 / DCN3 / XS4 DeviceNet Connectors with Thick ...

...l Automation Features Lineup Specifications Dimensions Catalog last update: July 6, 2018 (Unit: mm) Peripheral Devices for Environment-resistive Slaves Peripheral Devices for DeviceNet Commun...

https://www.ia.omron.com/products/family/784/dimension.html

DCA2 / DCN3 / XS4 DeviceNet Connectors with Thick ...

...rruptions of more than 1 μs while performing simple vibrations at either 10 to 500 Hz with 1.52-mm full amplitude or at acceleration 100 m/s 2 , whichever is smaller Environment-resistive Mod...

https://www.ia.omron.com/products/family/784/specification.html

S8VS Switch Mode Power Supply (15/30/60/90/120/180...

...l Automation Features Lineup Specifications Dimensions Catalog last update: June 6, 2019 (Unit: mm) Power Supplies with Screw Terminal Blocks S8VS-015[][] (15 W) S8VS-030[][] (30 W) S8VS-0602...

https://www.ia.omron.com/products/family/807/dimension.html

R87F / R87T AC Axial Fans/Dimensions | OMRON Indus...

...al Automation Features Lineup Specifications Dimensions Catalog last update: May 7, 2019 (Unit: mm) R87F-A[]A83 AC Axial Fans with Lead Wires (80 × 80 × t25 mm) R87F-A[]A85 AC Axial ...

https://www.ia.omron.com/products/family/809/dimension.html

R87B Box Fan/Dimensions | OMRON Industrial Automat...

... Automation Features Lineup Specifications Dimensions Catalog last update: April 3, 2023 (Unit: mm) Single Box Fan Double Box Fan Triple Box Fan R87B-N[]/R87B-PF Optional Parts R87B-N[] (Atta...

https://www.ia.omron.com/products/family/810/dimension.html

PFP-[]N / -M / -S Optional DIN Track Products/Dime...

...Z Index Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) DIN Track PFP-100N PFP-50N DIN Track PFP-100N2 End Plate PFP-M Spacer PFP-S last update: No...

https://www.ia.omron.com/products/family/815/dimension.html

K2CM Motor Protective Relay/Dimensions | OMRON Ind...

...mation Features Lineup Specifications Dimensions Catalog last update: September 24, 2012 (Unit: mm) Surface-mounting Models last update: September 24, 2012...

https://www.ia.omron.com/products/family/841/dimension.html

SE Motor Protective Relay/Dimensions | OMRON Indus...

...al Automation Features Lineup Specifications Dimensions Catalog last update: May 9, 2016 (Unit: mm) Plug-in Socket Terminal SE-KP[]N, SE-KQP[]N Flush Mount Type SE-K[]N, SE-KQ[]N Current Conv...

https://www.ia.omron.com/products/family/842/dimension.html

SAO Current Sensor/Dimensions | OMRON Industrial A...

...al Automation Features Lineup Specifications Dimensions Catalog last update: May 9, 2016 (Unit: mm) SAO-R/SAO-Q SAO-S/SAO-SU The Height of DIN Rail Mounting Current Converter SET-3A, SET-3B M...

https://www.ia.omron.com/products/family/843/dimension.html

APR-S Reverse Protection Relay/Dimensions | OMRON ...

...omation Features Lineup Specifications Dimensions Catalog last update: November 12, 2012 (Unit: mm) Accessories (Order Separately) APR-S APR-S380/S440 Accessories for Track Mounting PFP-100N/...

https://www.ia.omron.com/products/family/845/dimension.html

K2CU Heater Element Burnout Detector/Dimensions | ...

...utomation Features Lineup Specifications Dimensions Catalog last update: October 8, 2015 (Unit: mm) K2CU-F K2CU-P last update: October 8, 2015...

https://www.ia.omron.com/products/family/846/dimension.html

K2CU Heater Element Burnout Detector/Specification...

...mes of max. set value of operating current for 2 s Vibration resistance Destruction: 16.7 Hz, 1-mm double amplitude for 10 min each in X, Y, and Z directions Shock resistance Destruction: 98 ...

https://www.ia.omron.com/products/family/846/specification.html

SDV Voltage Sensor/Dimensions | OMRON Industrial A...

...tomation Features Lineup Specifications Dimensions Catalog last update: October 15, 2012 (Unit: mm) Main Body SDV-F[][]/SDV-FH[]T SDV-D[][] Shunts SDV-SH5 to SDV-SH50 (60-mV Rating) SDV-SH75 ...

https://www.ia.omron.com/products/family/847/dimension.html

LG2 Voltage Sensor/Dimensions | OMRON Industrial A...

...utomation Features Lineup Specifications Dimensions Catalog last update: October 8, 2015 (Unit: mm) LG2-AB, LG2-DB Accessories (Order Separately) Connecting Socket PF083A Front Connecting Soc...

https://www.ia.omron.com/products/family/848/dimension.html

LG2 Voltage Sensor/Specifications | OMRON Industri...

... Hz for 1 min (between electric circuitry and mounting panel) Vibration Malfunction: 16.7 Hz, 1-mm double amplitude Shock Destruction: 294 m/s 2 (approx. 30 G) Service life Mechanically: 10,0...

https://www.ia.omron.com/products/family/848/specification.html

結果 9581 - 960081054

国/地域選択

Related Contents