Question
Do you have any UL-listed, Class 2-compatible Power Supplies?
Answer
We offer the following Class 2 Power Supplies with a UL 1310 listing.
Also, the sensors for Class 2 Power Supplies does not have to be UL listed. Standard sensors can be used.
The following Class 2 Power Supplies are available.
| Model | File No. | Remarks |
| S82J (10 (excluding 5V), 25 (excluding 5V), 50 (excluding 24V)W) | E104818 | --- |
| S82K (3, 7.5, 15, 30, 50, 90W) | --- | |
| S82K (100W) | External fuse required | |
| S8TS (30, 60W) | Standalone operation | |
| S8VS (15, 30, 60W) | --- | |
| S8T-DUBU-01 | External fuse required |
Multi-Function Indication Monitor for Production Site Visualization * (* Models with indication monitor)
High-speed, High cost performance Ionization
Flexible Selection of Reliability and Ease of Operation with the S8JX. New Models with Harmonic Current Suppression for a Broader Lineup.