Page top

Lead Contents

FAQ01475 of Programmable Controllers FAQ

FAQ No. FAQ01475

Primary Contents


How do I program ON/OFF delays?


Operation Specifications and Data Trace Results

CIO 000000: Input A (CIO 0.00)
CIO 000200: Output B (CIO 2.00)

*Output B (CIO 2.00) turns ON 3.0 s after input A (CIO 0.00) turns ON (ON delay). Output B (CIO 2.00) turns OFF 1.5 s after input A (CIO 0.00) turns OFF (OFF delay).

Ladder Programming

Programming: CS1/CJ1-series Programmable Controllers

*By changing the settings of the ON delay timer (TIM 0001) and OFF delay timer (TIM 0002), the desired delay times can be achieved.