Question
In what kind of applications are long-distance transmissions used?
Answer
With wire (RS-232C), the maximum transmission distance is 15 m, but optical transmissions (optical fiber) can be used for transmission distances up to 1 km.
New Models with Indication Monitor and Simple Functions for Easy System Commissioning
High-speed, High cost performance Ionization. Meet the Industry Standard in Fan Ionizers.
Flexible Selection of Reliability and Ease of Operation with the S8JX. New Models with Harmonic Current Suppression for a Broader Lineup.