![]()
Global
These are navigation links to move inside this page.
Switch Mode Power Supply (15/30/60/90/120/180/240/480-W Models)
Features Common to All Models 15/30-W Models Compact, Thin Power Supplies That Mount Just About Anywhere to Contribute to Control Panel Downsizing 60/90/120/180/240/480-W Models High-capacity, Natural Cooling(Fanless) 480-W Model Added to Series
![]()
Quick links OMRON IA Power Supplies in your country.
Please contact OMRON Europe B.V. in Netherlands.
60/90/120/180/240/480-W Models
Compact size: 150 × 115 × 127.2 mm (W × H × D) (480-W models).
Status displayed on 3-digit, 7-segment display.
Safety standards:
UL508/60950-1,
CSA C22.2 No. 14/60950-1 (excluding 480-W models),
CSA C22.2 No. 107.1/60950-1 (480-W models),
EN50178 (= VDE0160),
EN60950-1 (= VDE0805 Teil 1)
15/30-W Models
Compact, thin size: 22.5 × 85 × 96.5 mm (W × H × D).
Three mounting directions (standard, horizontal, facing horizontal).
Mounting directly to the panel is possible.
Safety standards:
UL508/60950-1/1604, cUL: CSA C22.2 No. 14/60950-1/213,
EN50178 (= VDE0160), EN60950-1 (= VDE0805 Teil 1).
Features Common to All Models
Mount to DIN Rail.
Complies with SEMI F47-0200 (200-VAC input).
RoHS-compliant.